text.skipToContent text.skipToNavigation

Maier Collection 14" LED Flush Mount

by Progress Lighting 

Collection Name: Maier LED

Catalog ID: P350077-009-30

14" LED flush mount with etched white opal acrylic diffuser with a clean modern look. 3000K color temperature and 90+ CRI. Acrylic bowl is attached with a twist and lock action for ease of installation. This fixture can be mounted on ceiling or wall. ENERGY STAR rated. Brushed Nickel finish.

  • Etched white opal acrylic diffuser.
  • Acrylic bowl is attached with a twist and lock action.
  • Can be mounted on ceiling or wall.
  • Dimmable to 10% with many ELV dimmers
  • Acrylic diffuser twists into the frame so there are no exposed fasteners for a clean modern look.
  • 2002 lumens,77 lumen/watt (delivered)
  • 3000K color temperature, 90CRI
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

$167.53 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Gray
Color Generic grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol Triac/Forward Phase
Dimming Range 10%
Finish Name Brushed Nickel
Finish Type plated
Glass White
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Mount location Wall or Ceiling
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30°C
Room Type
  • Hall & Foyer
  • Bedroom
  • Garage
  • Closets
Socket Base Type - Main LED
Starting Temperature - Minimum -30 °C
Sub Brand Progress LED
UPC 785247215072
Warranty Length 5 year warranty

Dimensions

Height 4.75 in
Weight 2.42 lb
Width 14 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 26 W
Lumens Per Watt 77 Lum/Watt
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 Yes
Other Heavy Metal Content Indicator No
TM-21 36000
Title 24 Yes

Resources/Downloads

Photometry

IES Files
PROG_P350077-009-30_18.00017_testlabreports