text.skipToContent text.skipToNavigation

Maier Collection Three-Light 18" LED Flush Mount

by Progress Lighting 

Collection Name: Maier LED

Catalog ID: P3675-2030K9

18" Three-light LED flush mount with etched white opal acrylic diffuser. 3000K, 90+ CRI, 1,211 Lumens 71.2 lumens/watt per module (source). Acrylic bowl is attached with a twist and lock action. Can be mounted on ceiling or wall. Antique Bronze finish.

  • Three-light flush mount.
  • Etched white opal acrylic diffuser.
  • Acrylic bowl is attached with a twist and lock action.
  • Can be mounted on ceiling or wall.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$340.56 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Bronze
Color Generic brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Finish Name Antique Bronze
Finish Type painted
Glass Etched White Opal
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location Wall or Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Bedroom
Socket Base Type - Main LED
Spacing 1.3
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247191567
Warranty Length 5 year warranty

Dimensions

Gross Weight with Packaging 3.7 lb
Height 5.25 in
Note Weight of fixture exceeds NEC limits No
Weight 5.78 lb
Width 18 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.425 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 55.1 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads