-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- Bath & Vanity
- Ceiling Fans
- Ceiling Mount
- Chandeliers, Foyer & Pendants
- LED
- Modular Fluorescent
- Recessed Downlights
- Residential Lighting Accessories & Other
- Sconces & Wall Brackets
- Track Lighting Systems
- Undercabinet
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Flood Lighting
- Bollards
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers
- Wraparounds
- Wall Mount
- Strips
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
- Design Series
- Design Series
-
Resources
Resources
COMPANY
MARKETING
OTHER
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution -
Resources
-
Resources
-
Resources
-
Resources
COMPANY
MARKETING
OTHER
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution
-
-
-
Inspiration
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
-
- Buy Online
- Buy Online
-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- Bath & Vanity
- Ceiling Fans
- Ceiling Mount
- Chandeliers, Foyer & Pendants
- LED
- Modular Fluorescent
- Recessed Downlights
- Residential Lighting Accessories & Other
- Sconces & Wall Brackets
- Track Lighting Systems
- Undercabinet
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Flood Lighting
- Bollards
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers
- Wraparounds
- Wall Mount
- Strips
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
- Design Series
- Design Series
-
Resources
Resources
COMPANY
MARKETING
OTHER
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution -
Resources
-
Resources
-
Resources
-
Resources
COMPANY
MARKETING
OTHER
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution
-
-
-
Inspiration
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
-
- Buy Online
- Buy Online
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Ceiling Mount
- Maier Collection Two-Light 14" LED Flush Mount
Maier Collection Two-Light 14" LED Flush Mount
14" Two-light LED flush mount with etched white opal acrylic diffuser. 3000K, 90+ CRI, 1,211 lumens 71.2 lumens/watt per module (source). Acrylic bowl is attached with a twist and lock action. Can be mounted on ceiling or wall. Antique Bronze finish.
- Two-light flush mount.
- Etched white opal acrylic diffuser.
- Acrylic bowl is attached with a twist and lock action.
- Dimmable to 10% with many ELV dimmers
- 1,211 lumens 71.2 lumens/watt per module (source)
- 3000K color temperature, 90+ CRI.
Product Details
General
Can be mounted up or down | No |
Category General | Close-to-Ceiling |
Color | Bronze |
Color Generic | brown |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dimming Protocol | ELV/Reverse Phase |
Dimming Range | 10% |
Finish Name | Antique Bronze |
Finish Type | painted |
Glass | Etched White Opal |
Lamp Included | Yes |
Lamp Type | LED |
Lamp Type Actual | LED |
Lamp Type Basic | solid state |
Lifestyle |
|
Light Source | LED |
Mount location | Wall or Ceiling |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 2 |
Number of Lamps Total | 2 |
Operating Temperature | 30 °C |
Operating Temperature Celcius Max | 30 °C |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Socket Base Type - Main | LED |
Spacing | 1.4 |
Starting Temperature - Minimum | -30 °C |
Style |
|
Sub Brand | Progress LED |
UPC | 785247191604 |
Warranty Length | 5 year warranty |
Dimensions
Gross Weight with Packaging | 2.27 lb |
Height | 4.75 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 4.41 lb |
Width | 14 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Amperage Rating | 0.283 A |
Frequency Rating | 60 Hz |
Lamp Wattage | 17 W |
Lumens Per Watt | 54.6 Lum/Watt |
Power Factor | Greater than 0.90 |
Voltage Rating | 120 V |
Conductor Related
Ground Wire Color | bare copper |
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | Yes |
Energy Efficient | Yes |
EnergyStar | Yes |
Industry Standard(s) | Meets FCC Title 47, Part 15 Class B |
JA8 | No |
Other Heavy Metal Content Indicator | No |
TM-21 | 60000 |
Title 20 | W |
Title 22 | No |
Title 24 | No |
Resources/Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.