text.skipToContent text.skipToNavigation

Alexa Collection Two-Light 12-1/4" Semi-Flush

By Progress Lighting 

Collection Name:  Alexa

Catalog ID: P2851-20

By Progress Lighting
$172.26 USD
Collection Name:  Alexa
Catalog ID:  P2851-20
Two-light semi-flush with etched umber linen finished glass is complemented with a crisp, clear edge accent strip. This collection offers the best of traditional and modern highlight with a Antique Bronze finish.
  • Antique Bronze finish.
  • Visually stimulating white linen glass.
  • Vintage mid-century modern look.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Semi-Flush
Glass Etched Umber Linen With Clear Edge
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location Semi-Flush
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Sitting Room
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Farmhouse
  • Transitional
  • Mid-Century Modern
Type Semi-Flush
UPC 785247191406
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 12.25 in x 12.25 in x 10.875 in
Gross Weight with Packaging 5.24 lb
Height 10.875 in
Length 12.25 in
Note Weight of fixture exceeds NEC limits No
Weight 7.92 lb
Width 12.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 24

Resource Links

Instruction Sheet Number 93025279

Resources and Downloads