text.skipToContent text.skipToNavigation

Archie Collection Two-Light 11-3/8" Semi-Flush Convertible

By Progress Lighting 

Collection Name:  Archie

Catalog ID: P2334-15

By Progress Lighting
$78.10 USD $209.33
Collection Name:  Archie
Catalog ID:  P2334-15
The Archie Collection brings a vintage, industrial flair to interior settings. The collection’s distinctive double prismatic glass adds visual interest as its crisscross pattern comes to life when illuminated. This two-light semi flush can be mounted to ceiling or chain mounted for a variety of locations. Polished Chrome finish.
  • Polished Chrome finish.
  • Fun and fashionable design.
  • Authentic, prismatic style glass shade.
  • Functional and stylish illumination.
  • Chain & ceiling mounts both included.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Chrome
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Dusk to Dawn No
Finish Name Polished Chrome
Finish Type Painted
Fixture Type Semi-Flush Convertible
Glass Clear Double Prismatic
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric
Mount location Ceiling Chain/Semi-Flush
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style Traditional/Classic
Type Semi-Flush Convertible
UPC 785247209903
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 12.375 in x 12.375 in x 11.375 in
Height 11.375 in
Length 12.375 in
Length - Installed 48.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 14.76 lb
Width 12.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 36

Resource Links

Instruction Sheet Number 93072283

Resources and Downloads