text.skipToContent text.skipToNavigation

Arden Collection Two-Light 14" Semi-Flush Convertible

By Progress Lighting 

Collection Name:  Arden

Catalog ID: P3720-20

By Progress Lighting
$146.74 USD
Collection Name:  Arden
Catalog ID:  P3720-20
The two-light semi-flush convertible fixture from the Arden collection offers a comfortable silhouette that is both rustic and modern. The summer linen shades with etched glass diffuser coordinates with many other Progress Lighting styles like Cherish. This fixture can be mounted as a semi-flush or chain hung. This transitional style fixture is finished in Antique Bronze.
  • Rustic and modern styling.
  • Features a substantial frame crafted from overscale tubing.
  • Coordinates well with other Progress Lighting styles such as Cherish.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Semi-Flush Convertible
Glass Fabric
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location Ceiling Chain/Semi-Flush
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Sitting Room
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Transitional
Type Semi-Flush Convertible
UPC 785247197101
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 14 in x 14 in x 11.375 in
Gross Weight with Packaging 5.74 lb
Height 11.375 in
Length 14 in
Length - Installed 50 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 10.78 lb
Width 14 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 20

Resource Links

Instruction Sheet Number 93063524

Resources and Downloads