text.skipToContent text.skipToNavigation

Cascadia Collection Two-Light 14" Convertible

By Progress Lighting 

Collection Name:  Cascadia

Catalog ID: P3644-20

By Progress Lighting
$135.52 USD
Collection Name:  Cascadia
Catalog ID:  P3644-20
Two-light semi-flush convertible with smooth forms and etched glass that produce a beautiful, modern gas light effect. Can be mounted as a semi-flush or as a hanging fixture. Antique Bronze finish.
  • Smooth forms and windowpane style gallery.
  • Beautiful, modern gas light effect.
  • Overscaled tubing and etched glass shades.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Semi-Flush Convertible
Glass Etched
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Craftsman
  • Modern
  • Modern Craftsman
Mount location Ceiling Chain/Semi-Flush
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Sitting Room
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Coastal
  • Transitional
  • Craftsman
Type Semi-Flush Convertible
UPC 785247197637
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 14 in x 14 in x 10 in
Gross Weight with Packaging 2.92 lb
Height 10 in
Length 14 in
Length - Installed 49 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 3.65 lb
Width 14 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 16

Resource Links

Instruction Sheet Number 93063729

Resources and Downloads