text.skipToContent text.skipToNavigation

Durrell Collection Black Semi-Flush Convertible

By Progress Lighting 

Collection Name:  Durrell

Catalog ID: P350150-031

By Progress Lighting
$323.40 USD
Collection Name:  Durrell
Catalog ID:  P350150-031
This versatile semi-flush convertible from the Durrell Collection will easily find a home in a variety of settings in need of generous illumination. A round open-cage frame coated in a farmhouse-style black finish highlights the light fixture’s rustic demeanor. Inside the frame nestle light bases reminiscent of vintage candlesticks on gently curving metal arms. A wooden column at the ceiling light’s center is coated in a cerused black finish and creates a mixed-element aesthetic.
  • A round, open-cage frame coated in a farmhouse-style black finish highlights the light fixture’s rustic demeanor.
  • Inside the frame nestle light bases reminiscent of vintage candlesticks on gently curving metal arms.
  • A wooden column at the ceiling light’s center is coated in a cerused black finish and creates a mixed-element aesthetic.
  • Ideal for any hallway, foyer, stairway, or kitchen.
  • Perfect for rustic, farmhouse, or coastal settings.
  • Measures 16-inch width by 13-1/2-inch height.
  • Uses three candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Close-to-Ceiling
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts Chain and ceiling mounts both included
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Semi-Flush Convertible
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
Light Distribution Down
Light Source Incandescent
Mount location Ceiling Chain/Semi-Flush
Mounting for outlet box included Round Mounting Plate
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Stairways
  • Kitchen
Socket Base Type - Main E12
Socket Type sockets
Socket type material Phenolic
Type Semi-Flush Convertible
UPC 785247241965
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 16 in x 16 in x 13.5 in
Height 13.5 in
Length 16 in
Length - Installed 47 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 6.5 lb
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 12

Resource Links

Instruction Sheet Number 93103934

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Durrell