text.skipToContent text.skipToNavigation

Hinton Collection One-Light Polished Nickel and Clear Seeded Glass Vintage Style Ceiling Light

By Progress Lighting 

Collection Name:  Hinton

Catalog ID: P350198-104

By Progress Lighting
$95.70 USD
Collection Name:  Hinton
Catalog ID:  P350198-104
Embrace stylish simplicity with the Hinton Collection 1-Light Polished Nickel Clear Seeded Glass Vintage Semi-Flush Mount Ceiling Light. The circular ceiling plate and industrial light base are coated in a crisp polished chrome finish. A light source glows from inside a clear seeded glass shade that provides effective task lighting wherever focused illumination is called upon.
  • Application: Embrace stylish simplicity with the Hinton Collection 1-Light Polished Nickel Clear Seeded Glass Vintage Semi-Flush Mount Ceiling Light is ideal for any hallway, stairwell, entryway, kitchen, or sitting room.
  • Styles: Perfect for farmhouse, transitional, and vintage electric style settings.
  • Finish: The circular ceiling plate and industrial light base are coated in a crisp polished chrome finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: A light source glows from inside a clear seeded glass shade that provides effective task lighting wherever focused illumination is called upon.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 8-inch diameter by 10-inch height.
  • Certifications: cCSAus damp location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Chrome
Color Generic Chrome
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Polished Nickel
Finish Type Plated
Fixture Type Flush-Mount
Glass Clear Seeded
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Transitional
  • Farmhouse
  • Vintage Electric
Light Distribution Ambient
Mount location Ceiling
Mounting Type Ceiling
Mounting for outlet box included Round Mounting Plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bedroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Standard
UPC 785247246649
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 8 in x 8 in x 10 in
Height 10 in
Length 8 in
Note Weight of fixture exceeds NEC limits No
Weight 2.35 lb
Width 8 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Pallet Quantity 60

Resource Links

Instruction Sheet Number 93129683