text.skipToContent text.skipToNavigation

Lavelle Collection Three-Light Matte Black and Mocha finish Rattan Convertible Semi-Flush Ceiling or Hanging Pendant Light

By Progress Lighting 

Collection Name:  Lavelle

Catalog ID: P350183-031

By Progress Lighting
$275.00 USD
Collection Name:  Lavelle
Catalog ID:  P350183-031
Gather under the organic glow of the Lavelle Collection 3-Light Natural Rattan Textured Black Global Semi-Flush Mount Convertible Ceiling Light. Light sources glow from between the openings of a natural rattan shade that creates an earthy design sure to add an organic touch to the living space it calls home. The smooth, stem, curved arms, and rounded light bases are coated in a textured black finish that complements the shade and adds a pinch of industrial character.
  • Application: Ideal for any hallway, stairwell, entryway, breakfast nook, or sitting room.
  • Style: Perfect for coastal, eclectic, farmhouse, or global style settings.
  • Finish: The smooth stem, curved arms, and rounded light bases are coated in a textured black finish that complements the shade and adds a pinch of industrial character.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: Light sources glow from between the openings of a natural rattan shade that creates an earthy design sure to add an organic touch to the living space it calls home.
  • Bulbs: For ideal illumination, use 3 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 15.625-inch width by 14.375-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with Progress Lighting fixtures from the Kempsey, Caisson, and Gulliver collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Semi-Flush Convertible
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Global
  • Transitional
  • Rustic
Mount location Ceiling Chain/Semi-Flush
Mounting Type Ceiling Downrod Or Close-To-Ceiling
Mounting for outlet box included Round Mounting Plate
New Products No
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector Yes
Room Type
  • Bedroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Semi-flush mount light
UPC 785247244461
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 15.625 in x 15.625 in x 14.375 in
Height 14.375 in
Length 15.625 in
Length - Installed 66 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 6.5 lb
Width 15.625 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Pallet Quantity 16

Resource Links

Instruction Sheet Number 93124044

Resources and Downloads