text.skipToContent text.skipToNavigation

Tremont Collection One-Light Stainless Steel and Clear Seeded Glass Farmhouse Style Ceiling Light

By Progress Lighting 

Collection Name:  Tremont

Catalog ID: P550094-135

By Progress Lighting
$93.50 USD
Collection Name:  Tremont
Catalog ID:  P550094-135
Welcome family and friends home with the Tremont Collection 1-Light Stainless Steel Clear Seeded Glass Farmhouse Outdoor Semi-Flush Mount Light. Mechanical stainless-steel fittings and a circular ceiling plate offer industrial detail to the design. A seeded glass shade fosters a tailor-made rustic look.
  • Application: Welcome family and friends home with the Tremont Collection 1-Light Stainless Steel Clear Seeded Glass Farmhouse Outdoor Semi-Flush Mount Light ideal for any kitchen island, breakfast nook, foyer, bar, covered porch, or patio.
  • Styles: Perfect for farmhouse, urban industrial, and transitional style settings.
  • Finish: Mechanical stainless-steel fittings and a circular ceiling plate offer industrial detail to the design.
  • Materials: Constructed from stainless steel to ensure a long product lifespan.
  • Glass/Shades: A seeded glass shade fosters a tailor-made rustic look.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 9-inch diameter by 10-inch height.
  • Certifications: cULus damp location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Nickel
Color Generic Grey
Construction Material - Main Stainless Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Stainless Steel
Finish Type Plated
Fixture Type Outdoor Ceiling Mount
Glass Clear Seeded
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
  • Transitional
Light Distribution Ambient
Mount location Ceiling
Mounting Type Ceiling
Mounting for outlet box included Round Mounting Plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Patio
  • Hall & Foyer
  • Bedroom
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Standard
UPC 785247246014
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 9 in x 9 in x 10 in
Height 10 in
Length 9 in
Note Weight of fixture exceeds NEC limits No
Weight 3.37 lb
Width 9 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Pallet Quantity 60

Resource Links

Instruction Sheet Number 93129508

Resources and Downloads