text.skipToContent text.skipToNavigation

Arden Collection Three-Light Brushed Nickel Etched Glass Farmhouse Chandelier Light

By Progress Lighting 

Collection Name:  Arden

Catalog ID: P4745-09

By Progress Lighting
$268.95 USD
Collection Name:  Arden
Catalog ID:  P4745-09
The three-light chandelier from the Arden collection offers a comfortable silhouette that is both rustic and modern. A substantial frame is crafted from overscaled tubing with complementing etched glass shades. This transitional style fixture is finished in Brushed Nickel.
  • The three-light chandelier from the Arden Collection is ideal for kitchen, sitting rooms, small foyers and entries, dining rooms, sunrooms and breakfast areas
  • Chandelier design is ideal for rustic, modern farmhouse and transitional settings
  • Features a substantial frame crafted from overscale tubing in a soft brushed nickel
  • A soft glow of light comes from the etched glass shades
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 22 in x 22 in x 18.75 in
  • Uses three medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product Variations

PROG_P4745_09_PRODIMAGE
P4745-09
PROG_P4745_20_PRODIMAGE
P4745-20
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Glass Etched
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Transitional
Type Chandelier
UPC 785247196043
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 22 in x 22 in x 18.75 in
Gross Weight with Packaging 4.11 lb
Height 18.75 in
Length 22 in
Length - Installed 93.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 6.12 lb
Width 22 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 18

Resource Links

Instruction Sheet Number 93063430

Resources and Downloads