- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Design Series
- Chandeliers
- Saffert Collection Three-Light New Traditional Brushed Nickel Clear Glass Linear Island Chandelier Light
Item Added to Your Cart!
Saffert Collection Three-Light New Traditional Brushed Nickel Clear Glass Linear Island Chandelier Light
Saffert Collection Three-Light New Traditional Brushed Nickel Clear Glass Linear Island Chandelier Light
By Progress Lighting
$544.50 USD
Collection Name:
Saffert
Catalog ID:
P400298-009
Embrace modern urban style with the Saffert linear chandelier. Clear glass shades punctuate a stoic, beam-style frame. Substantial scale and a bold form make a statement in dining rooms, kitchens and bar areas. Saffert is the perfect choice for new traditional, industrial and luxe interiors.
- Saffert has a substantial scale and a bold form that makes a statement in dining rooms, kitchens and bar areas.
- The linear chandelier is the perfect choice for new traditional, industrial and luxe interiors.
- Coated in a beautiful brushed nickel finish for a look that fits various decor schemes
- Clear glass shades offer a modern urban touch of style
- Complement the clear glass shades with clear bulbs (sold separately) for a contemporary look
- Measures 40 in. length x 11.87 in. height
- Uses 3 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately
- Fully dimmable when used with dimmable bulbs
- Includes installation instructions and mounting hardware
- Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Color | Nickel |
Color Generic | Grey |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Fire Resistance | No |
Fixture Type | Linear Chandelier |
Glass | Clear |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Actual | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | Ceiling Stem |
Mounting Type | Ceiling |
Mounting for outlet box included | 1/8 IP Mounting Plate |
New Products | No |
Number of Lamps | 3 |
Number of Lamps Total | 3 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | Socket |
Socket type material | Porcelain |
UPC | 785247262922 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 40 in x 7.56 in x 11.87 in |
Height | 11.87 in |
Length | 40 in |
Length - Installed | 67.5 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Stem |
Weight | 13.24 lb |
Width | 7.56 in |
Width Diameter Descriptor | Depth |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 180 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 24 | Yes |
Resource Links
Instruction Sheet Number | 93148005 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Please wait, preparing to download your file.