text.skipToContent text.skipToNavigation

4' LED Wrap

by Progress Lighting 

Collection Name:  LED LC Wrap

Catalog ID: P7186-3030K8

Wrap around with clear extruded acrylic diffuser. Squared white end caps. Surface mounted white chassis regressed within trim. The fixture is energy efficient LED with 3822 lumens and 100 lumens per watt (delivered). 3000K 80 CRI. ENERGY STAR.

  • White (baked enamel) finish
  • 3822 lumens, 100 lumens per watt (delivered)
  • 3000K, 80CRI
  • Clear extruded prismatic acrylic wrap around lens.
  • Squared white end caps.
  • Dimmable to 10% with many Forward Phase (Triac) dimmers
  • Damp location listed
  • Energy Star Qualified.

$176.22 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color White
Color Generic white
Color Rendering Index (CRI) 80 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 1037 27.1
  • 0-40 1651 43.2
  • 0-60 2766 72.4
  • 0-90 3572 93.5
  • 90-120 159 4.2
  • 90-130 194 5.1
  • 90-150 235 6.2
  • 90-180 250 6.5
  • 0-180 3822 100.0
Convertible fixture includes both mounts No
Dimming Protocol Triac/Forward Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name White
Finish Type Painted
Fixture Type Flush-Mount
Glass Clear extruded prismatic
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Mount location Flush-Mount
Mounting for outlet box included housing
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30°C
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Garage
  • Kitchen
  • Work Areas
  • Store Rooms
Socket Base Type - Main LED
Spacing 1.17
Starting Temperature - Minimum -25 °C
Sub Brand Progress LED
UPC 785247215461
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 48 in x 9 in x 3.0625 in
Height 3.0625 in
Length 48 in
Weight 8.55 lb
Width 9 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.327 A
Frequency Rating 60 Hz
Lamp Wattage 38 W
Lumens Per Watt 100 Lum/Watt
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 54000
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_P7186-3030K8_17.02893_testlabreports
IES file
Test Report