- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- Apogee Collection 15" LED Flush Mount
Item Added to Your Cart!
Apogee Collection 15" LED Flush Mount
Apogee Collection 15" LED Flush Mount
By Progress Lighting
$219.78 USD
Collection Name:
Apogee
Catalog ID:
P350070-009-30
Designed for both commercial and residential interiors, Apogee is an energy efficient, high performance LED fixture. All fixtures feature 120-277V input with 0-10V compatible dimming. Etched glass shade provides an even and pleasing light effect. Apogee is 3000K, 90+ CRI and meets California Title 24 - JA8 - 2016 standards and is ENERGY STAR rated and damp location listed. The Apogee Collection 15" LED Flush Mount is complimented by a Brushed Nickel finish.
- Commercial-grade construction and performance.
- Features Brushed Nickel finish.
- Etched glass shade provides an even and pleasing light effect.
- Features 28.3-watt integrated LED to deliver energy savings and reduce long-term maintenance costs.
- 120-277V operation, 0-10V compatible dimming.
- 3000K color temperature, 90CRI.
- 1660 lm, 59.5 Lum/Watt. (delivered)
- ENERGY STAR certified.
- California JA8 certified.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Close-to-Ceiling |
Color | Nickel |
Color Generic | Grey |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Controls - Applications |
|
Convertible fixture includes both mounts | No |
Dimming Protocol | 0-10V |
Dusk to Dawn | No |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Fixture Type | Flush-Mount |
Glass | Etched |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | Module |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle | Modern |
Mount location | Flush-Mount |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature Celcius Max | 30°C |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Socket Base Type - Main | LED |
Spacing | 0.236 |
Starting Temperature - Minimum | -30 °C |
Style | Modern |
Sub Brand | Progress LED |
Type | Flush-Mount |
UPC | 785247218202 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Dimensions | 15 in x 15 in x 3.6875 in |
Height | 3.6875 in |
Length | 15 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 4.95 lb |
Width | 15 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Amperage Rating | 0.236 A |
Frequency Rating | 60 Hz |
Lamp Wattage | 28.3 W |
Lumens Per Watt | 59.5 Lum/Watt |
Power Factor | ≥0.90 |
Voltage Rating | 120-277 VAC |
Conductor Related
Ground Wire Color | copper tinned |
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | Yes |
Energy Efficient | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class A |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 58000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Pallet Quantity | 32 |
Resource Links
Instruction Sheet Number | 93081082 |
Resources and Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Test Documents
Finish Images
Please wait, preparing to download your file.
Photometry (1)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
PROG_P350070-009-30_17.01345_testlabreports
|
Please wait, preparing to download your file.
Related Products