- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- Apogee Collection 21" LED Semi-Flush/Convertible
Item Added to Your Cart!
Apogee Collection 21" LED Semi-Flush/Convertible
Apogee Collection 21" LED Semi-Flush/Convertible
By Progress Lighting
$188.50 USD
$491.70
Collection Name:
Apogee
Catalog ID:
P350065-129-30
Designed for both commercial and residential interiors, Apogee is an energy efficient, high performance LED fixture. All fixtures feature 120-277V input with 0-10V compatible dimming. Etched glass shade provides an even and pleasing light effect. Apogee is 3000K, 90+ CRI and meets California Title 24 - JA8 - 2016 standards and is ENERGY STAR rated and damp location listed. The Apogee Collection 21" LED Semi-Flush/Convertible is complimented by a Architectural Bronze finish.
- Semi-flush fixture convertible to hanging pendant with included hardware and instructions
- Commercial-grade construction and performance
- Features Architectural Bronze finish
- Etched glass shade provides an even and pleasing light effect
- Features 41.2-watt integrated LED to deliver energy savings and reduce long-term maintenance costs
- 3000K color temperature, 90CRI
- 120-277V operation, 0-10V compatible dimming
- 2765 lm, 67.1 Lum/Watt (delivered)
- ENERGY STAR certified
- California JA8 certified.
Add to List
Add to Project List
More Options
Where to Buy
Check Inventory
Product Details
General
Can be mounted up or down | No |
Category General | Close-to-Ceiling |
Chain Qty | 1 EA |
Chain gauge | 9 Gauge |
Color | Bronze |
Color Generic | Brown |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Controls - Applications |
|
Convertible fixture includes both mounts | Yes |
Dimming Protocol | 0-10V |
Dusk to Dawn | No |
Finish Name | Architectural Bronze |
Finish Type | Painted |
Fixture Type | Semi-Flush Convertible |
Glass | Etched |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | LED |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle | Modern |
Mount location | Ceiling Chain/Semi-Flush |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature Celcius Max | 30°C |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Socket Base Type - Main | LED |
Spacing | 0.343 |
Starting Temperature - Minimum | -30 °C |
Style | Modern |
Sub Brand | Progress LED |
Type | Semi-Flush Convertible |
UPC | 785247218158 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Dimensions | 21 in x 21 in x 14.5 in |
Height | 14.5 in |
Length | 21 in |
Length - Installed | 92 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain |
Weight | 12.43 lb |
Width | 21 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Amperage Rating | 0.343 A |
Frequency Rating | 60 Hz |
Lamp Wattage | 41 W |
Lumens Per Watt | 67.1 Lum/Watt |
Power Factor | ≥0.90 |
Voltage Rating | 120-277 VAC |
Conductor Related
Ground Wire Color | bare copper |
Wire Length | 180 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | Yes |
Energy Efficient | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class A |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 58000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Pallet Quantity | 8 |
Resource Links
Instruction Sheet Number | 93081081 |
Resources and Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Test Documents
Please wait, preparing to download your file.
Photometry (1)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
PROG_P350065-129-30_17.01354_testlabreports
|
Please wait, preparing to download your file.
Related Products