text.skipToContent text.skipToNavigation

Avant LED Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name:  Avant LED

Catalog ID: P5072-0930K9

A modern LED pendant featuring contrasting textures using a sandblasted glass inside accented by a polished outside surface. Enjoy a glowing effect as a result of the shades internal refraction. Brushed Nickel finish.

  • A modern LED pendant.
  • Features contrasting textures.
  • Creates a glowing effect.
  • Dimmable to 10% with many ELV dimmers
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$132.88 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General LED
Color Nickel
Color Generic grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Mini-Pendant
Glass Clear Outside Sandblast Inside
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location Ceiling Cord
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main Module
Starting Temperature - Minimum -30 °C
Style Modern
Sub Brand Progress LED
UPC 785247197446
Warranty Length 5-year Limited Warranty

Dimensions

Gross Weight with Packaging 1.81 lb
Height 4.75 in
Length - Installed 125 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Cord
Weight 2.98 lb
Width 9 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.075 A
Frequency Rating 60 Hz
Lamp Wattage 9 W
Lumens Per Watt 67.6 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 No