- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- Barril Collection 24 in. Matte Black Medium Modern Integrated LED Linear Vanity Light
Item Added to Your Cart!
Barril Collection 24 in. Matte Black Medium Modern Integrated LED Linear Vanity Light
Barril Collection 24 in. Matte Black Medium Modern Integrated LED Linear Vanity Light
By Progress Lighting
$158.40 USD
Collection Name:
Barril LED
Catalog ID:
P300408-31M-30
The Barril Collection LED Medium Linear Vanity Light features a rectangular silhouette supported by a slim metal frame coated in a crisp matte black finish. This wall-mounted, durable fixture is given an elegant touch with its rounded, half-cylinder acrylic shade that emits balanced, 3000K 90CRI LED illumination. The vanity light's versatile design is ideal for any bathroom in contemporary or modern commercial or residential settings. Progress Lighting products are designed for exceptional quality, reliability, and functionality.
- The LED Linear Vanity Light adds smooth style to contemporary residential or commercial settings
- Delivers soft, even, color selectable illumination to modern bathrooms
- A crisp matte black finish complements the curved design of the acrylic shade
- Wall-mounted luminaire is distinguished by a rounded, half-cylinder acrylic shade that provides an elegant touch
- Casts even ambient illumination from an integrated 22W LED light source at 3000K, high 90 CRI with a long 50,000 rated life
- Dims down beautifully using ELV or TRIAC dimming systems (not included)
- Measures 24 in. length by 4.76 in. height, extends 2.33 in.
- Certifications: cCSAus damp location rated for areas where moisture may be present, California Title 24, JA8 and ADA compliant
- Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Product Details
General
Can be mounted up or down | Yes |
Color | Black |
Color Generic | Black |
Color Rendering Index (CRI) | 90 CRI |
Construction Material - Main | Aluminum |
Convertible fixture includes both mounts | No |
Dimming Protocol |
|
Dimming Range | Dims to 10% Brightness |
Dusk to Dawn | No |
Finish Name | Matte Black |
Finish Type | Painted |
Fire Resistance | No |
Glass | Diffused |
Lamp Included | Yes |
Lamp Type | LED |
Lamp Type Basic | Solid State |
Lifestyle | Modern |
Light Distribution | Ambient |
Mount location | Wall |
Mounting Type | Wall |
Mounting for outlet box included | Backplate |
New Products | Yes |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature | 30 °C |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type | Bathroom |
Size Type | Medium |
Socket Base Type - Main | Integrated |
Socket type material | LED |
Starting Temperature - Minimum | -30 °C |
Sub Brand | Progress LED |
UPC | 785247265480 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Dimensions | 24 in x 2.33 in x 4.76 in |
Height | 4.76 in |
Length | 24 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 2.23 lb |
Width | 2.33 in |
Width Diameter Descriptor | Extends |
Electrical Ratings
Current Rating | 0.18 A |
Frequency Rating | 60 Hz |
Lamp Wattage | 22 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 10 in |
Certifications and Compliance
Americans with Disabilities Act | Yes |
Certified Listed | cCSAus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | Yes |
Other Heavy Metal Content Indicator | No |
TM-21 | 50000 |
Title 20 | N/A |
Title 22 | No |
Title 24 | Yes |
Resource Links
Instruction Sheet Number | 93164853 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Please wait, preparing to download your file.