text.skipToContent text.skipToNavigation

Beyond Collection One-Light 12" LED Round Ceiling/Wall Mount

By Progress Lighting 

Collection Name:  Beyond LED

Catalog ID: P2308-0930K9

By Progress Lighting
$153.67 USD
Collection Name:  Beyond LED
Catalog ID:  P2308-0930K9
One-light LED round wall or ceiling mount fixture. The acrylic diffuser comes with Brushed Nickel knobs for a complete look.
  • Brushed Nickel knobs.
  • White acrylic diffuser.
  • Replaceable LED module.
  • Acrylic diffuser with white, bronze and brushed nickle knobs.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Coating plated
Color Nickel
Color Generic Grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Flush-Mount
Glass White
Lamp Included Yes
Lamp Shape LED
Lamp Type Module
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Modern
  • Traditional
Light Source LED
Mount location Wall or Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Bedroom
Socket Base Type - Main Module
Spacing 1.3
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Mid-Century Modern
Sub Brand Progress LED
Type Wall or Ceiling Flush-Mount
UPC 785247184903
Warranty Length 5-year Limited Warranty

Dimensions

Depth 2.875 in
Dimensions 12 in x 2.875 in x 12 in
Gross Weight with Packaging 3.3 lb
Height 12 in
Height to Center 6 in
Length 12 in
Note Weight of fixture exceeds NEC limits No
Weight 1.65 lb
Width 2.875 in
Width Diameter Descriptor Depth

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 47.9 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA
Pallet Quantity 72

Resource Links

Instruction Sheet Number 93051145

Resources and Downloads

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PROG_P2308-0930K9_15.00737_testlabreports