text.skipToContent text.skipToNavigation

Everlume Collection White 14" Edgelit Square

By Progress Lighting 

Collection Name:  Everlume

Catalog ID: P810021-030-30

By Progress Lighting
$120.12 USD
Collection Name:  Everlume
Catalog ID:  P810021-030-30
Edgelit technology creates a large glare-free and evenly illuminated surface for a variety of applications for both residential and commercial settings. Offering a low-profile design, LED Flush Mount is available in three sizes: 7", 11", and 14", in a White finish. The integrated driver does not recess into junction box, allowing for easy installation into 4" octagonal, 4" round PVC and 4-1/2" ceiling pan junction boxes. Wet location listed and offers a 50,000-hour LED life.
  • 14” square Everlume Edgelit surface mount with LED technology 3000K, 90 CRI, 1600 lumens (delivered)
  • Simple installation to steel mounting plate
  • Fixture is adjustable after installation, allowing for easy alignment
  • Light weight non-conductive polycarbonate luminaire construction
  • Polycarbonate diffuser and acrylic light guide controls glare and provides an evenly illuminated surface
  • Integrated DC LED power supply capable of flicker-free dimming to 10% brightness with many Triac/Forward Phase and ELV/Reverse Phase dimmers
  • Can be installed to 4" octagonal j-box, 4x1/2" round shallow j-box and 4" round PVC j-box
  • Can be mounted on ceiling or wall
  • Suitable for use in IC or Non-IC applications
  • Meets California Title 24 JA8-2019 and is Energy Star listed
  • Suitable for use in clothes closets when installed in accordance with the NEC 410.16 spacing requirements.
  • Maximum 25 luminaires on a circuit (without dimmer).
  • 50,000 hour rated lifetime
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Adjustable No
Can be mounted up or down No
Color White
Color Generic White
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Polycarbonate
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn No
Finish Name White
Finish Type Painted
Fixture Type Flush-Mount
Glass Diffused
Lamp Included Yes
Lamp Shape LED
Lamp Type Integrated LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Light Distribution Down
Minimum Starting Temperature -30 °C
Mount location Wall or Ceiling
Mounting for outlet box included Backplate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main Integrated
Spacing 1.25
Starting Temperature - Minimum -30 °C
Sub Brand Progress LED
Type Wall or Ceiling Flush-Mount
UPC 785247242245
Warranty Length 5 year warranty

Dimensions

Dimensions 14 in x 14 in x 1.125 in
Height 1.125 in
Length 14 in
Note Weight of fixture exceeds NEC limits No
Weight 4.85 lb
Width 14 in
Width Diameter Descriptor sq.

Electrical Ratings

Amperage Rating 0.165 A
Frequency Rating 60 Hz
Lamp Wattage 20 W
Lumens Per Watt 84 Lum/Watt
Power Factor 0.98
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2019
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Pallet Quantity 192

Resource Links

Instruction Sheet Number 93115606

Resources and Downloads

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PROG_P810021-030-30_19.01445_testlabreports