text.skipToContent text.skipToNavigation

Fresnel Lens Collection 12" One-Light LED Pendant

by Progress Lighting 

Collection Name:  Fresnel Lens LED

Catalog ID: P5188-10830K9

The one-light 12" pendant features industrial roots in both form and function. The Oil Rubbed Bronze finish highlight the high-quality prismatic glass which adds to the historical aesthetic. Antique style fixture includes a hinge-locking nautical design. Perfect above a kitchen island in pairs or threes, use for additional ambience or task lighting in, breakfast nooks, islands, offices, and dining rooms or anywhere a pendant light can be placed. 3000k, 90+ CRI 1,211 lumens 71.2 lumens/watt per module (source).

  • Oil Rubbed Bronze finish.
  • Fresnel glass lens.
  • Antique inspired with industrial roots
  • Includes two 6", one 12", two 15" stems and 6 links of chain.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$378.84 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Oil Rubbed Bronze
Finish Type Painted
Fixture Type Pendant
Glass Clear Fresnel
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
Light Source LED
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main Module
Spacing 1.3
Starting Temperature - Minimum -30 °C
Style Traditional/Classic
Sub Brand Progress LED
UPC 785247185061
Warranty Length 5-year Limited Warranty

Dimensions

Gross Weight with Packaging 10 lb
Height 10.5 in
Length - Installed 76.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 8 lb
Width 12.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 57.1 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 No

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_P5188-10830K9_15.00492_testlabreports
IES file
Test Report