text.skipToContent text.skipToNavigation

Gather Collection 12-7/8" Semi-Flush/Convertible

By Progress Lighting 

Collection Name:  Gather LED

Catalog ID: P350088-009-30

By Progress Lighting
$173.58 USD
Collection Name:  Gather LED
Catalog ID:  P350088-009-30
Simplified frame with updated styling and elegant etched glass shades. This semi flush fixture is convertible to a hanging fixture. Perfect for foyers, hall, bedrooms and closets. This fixture is LED for energy savings. It has 1276 lumens (source) with a 3000K color temperature. Complimented by a Brushed Nickel finish.
  • Design highlights smart simplicity to complement today's home
  • One light semi flush convertible
  • Popular Brushed Nickel finish
  • Etched glass shades add distinction
  • Features 17-watt integrated LED to deliver energy savings and reduce long-term maintenance costs
  • 1276 lumens, 73 lumens per watt (source)
  • 3000K color temperature, 90CRI
  • ENERGY STAR certified
  • California JA8 certified.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Nickel
Color Generic Grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Semi-Flush Convertible
Glass Etched
Lamp Included Yes
Lamp Shape LED
Lamp Type Module
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Traditional
  • Transitional
Mount location Ceiling Chain/Semi-Flush
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30°C
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main Module
Spacing 1.24
Starting Temperature - Minimum -30 °C
Style Transitional
Sub Brand Progress LED
Type Semi-Flush Convertible
UPC 785247221127
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 12.875 in x 12.875 in x 10.375 in
Height 10.375 in
Length 12.875 in
Length - Installed 50 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 4.96 lb
Width 12.875 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 64.9 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Pallet Quantity 30

Resource Links

Instruction Sheet Number 93089784