- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Recessed Downlights
- Intrinsic Collection 6 " 5-CCT Black LED Eyeball Trim for Recessed Housings
Item Added to Your Cart!
Intrinsic Collection 6 " 5-CCT Black LED Eyeball Trim for Recessed Housings
Intrinsic Collection 6 " 5-CCT Black LED Eyeball Trim for Recessed Housings
By Progress Lighting
$94.60 USD
Collection Name:
Intrinsic
Catalog ID:
P800018-031-CS
Elevate any room's design with the Intrinsic Collection 1-Light Recessed LED Eyeball Downlight. The smooth steel trim ring coated in classic black blends seamlessly into ceilings, offering an upscale look. The fixture can be used as a traditional recessed downlight, as a directional light or on slope ceilings. Slope indicator gauge makes installing to sloped ceilings easy. The adjustable integrated LED emits general ambient lighting. The 5-CCT selectable LED light engine offers flexibility in application, allowing the choice of 5 different color temperatures allowing for the best lighting color to fulfill the design intent. Light source has pitch and rotation adjustment to allow easy aiming of the light.
- Elevated design is ideal for commodity, contemporary, traditional, transitional and utilitarian settings.
- Delivers recessed downlight to bathrooms, bedrooms, bonus rooms, breakfast nooks, closets, dining rooms, garages, great rooms, halls and foyers, home theaters, kitchens, laundry rooms, living rooms, pantry, utility rooms, work areas and covered outdoor settings like sitting areas, patios and porches
- Its clean profile is coated in a classic black finish allowing it to blend seamlessly into dark ceilings
- Measures 7.27 in. diameter by 3.94 in. height
- Constructed from steel to ensure a long product lifespan
- The adjustable dimmable integrated LED emits general ambient lighting. The 5-CCT selectable LED light engine offers flexibility in application, allowing the choice of 5 different color temperatures allowing for the best lighting color to fulfill the design intent
- For ideal illumination, 1 integrated LED is included (8w) with 90 CRI color temperature selectable 2700K/3000K/3500K/4000K/5000K and 50,000 hours rated life
- Features a cCSAus damp location rating for indoor and outdoor use. ENERGY STAR qualified, meets California Title 20
- Easy installation to a 5inch or 6inch recessed housing
- Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Product Details
General
Aperture | 5.13 in |
Can be mounted up or down | No |
Color | Black |
Color Generic | Black |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature |
|
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dimming Protocol |
|
Dimming Range | Dims to 10% Brightness |
Finish Name | Black |
Finish Type | Painted |
Glass | Polycarbonate |
Lamp Included | Yes |
Lamp Type | LED |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Light Distribution | Down |
Mount location | recessed housing |
Mounting Type | Ceiling In Recessed Housing |
Mounting for outlet box included | Housing |
New Products | Yes |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature | 40 °C |
Photocell | No |
Post top fits standard | No |
Power Source | Wired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | Integrated |
Socket type material | LED |
Starting Temperature - Minimum | -40 °C |
Sub Brand | Progress LED |
UPC | 785247243563 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Dimensions | 7.727 in x 7.727 in x 3.94 in |
Height | 3.94 in |
Length | 7.727 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 0.97 lb |
Width | 7.727 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Current Rating | 0.081 A |
Frequency Rating | 60 Hz |
Lamp Wattage | 8 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | Yes |
Certified Listed | cCSAus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | Yes |
Energy Efficient | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | Yes |
Other Heavy Metal Content Indicator | No |
TM-21 | 50000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 8 |
Resource Links
Instruction Sheet Number | 93133968 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.