text.skipToContent text.skipToNavigation

LED Indoor Louvered Step Light

by Progress Lighting 

Collection Name: Indoor Step Light

Catalog ID: P660003-028-30K

The LED Mini Step Light is ideal for a wide variety of interior applications including residential and commercial. The Step Lights feature a 120V alternating current source and eliminates the need for a traditional LED driver. This modular approach results in an encapsulated luminaire that unites performance, cost, and safety benefits. Satin White finish.

  • Both vertical and horizontal louver design face plates included
  • Heavy Steel construction
  • White finish enhances all interiors
  • Horizontal mounting on a single gang recessed wall box (2" min. clearance)
  • Delivers 12.4 (horizontal face plate)/13 (vertical face plate) lumens of even light.
  • 3000K color temperture with 90 CRI
  • Damp location Listed.

$26.62 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Step Lights
Color White
Color Generic white
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main heavy steel
Construction Material -Secondary plastic polymer
Construction Material -Secondary part Construction
Controls - Applications
  • Horizontal-ZONE LUMENS %FIXT
  • 0-30 1.3 10.1
  • 0-40 2.8 22.4
  • 0-60 6.9 56.0
  • 0-90 11.2 90.1
  • 90-120 1.0 8.4
  • 90-130 1.2 9.8
  • 90-150 1.2 9.9
  • 90-180 1.2 9.9
  • 0-180 12.4 100.0
  • Vertical-ZONE LUMENS %FIXT
  • 0-30 1.5 11.2
  • 0-40 2.7 20.7
  • 0-60 7.5 57.6
  • 0-90 12.0 92.1
  • 90-120 0.9 6.9
  • 90-130 1.0 7.8
  • 90-150 1.0 7.9
  • 90-180 1.0 7.9
  • 0-180 13.0 100.0
Convertible fixture includes both mounts Yes
Finish Name Satin White
Finish Type painted
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30°C
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Stairways
  • Hall & Foyer
  • Home Theater
Socket Base Type - Main LED
Spacing 0.1
Starting Temperature - Minimum -30 °C
Sub Brand Progress LED
UPC 785247215546
Warranty Length 5-year Limited Warranty

Dimensions

Height 4.5 in
Weight 0.42 lb
Width 2.75 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.026 A
Frequency Rating 60 Hz
Lamp Wattage 1 W
Lumens Per Watt 12.4 Lum/Watt
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed CSA
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 No
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads