text.skipToContent text.skipToNavigation

Phase 3 Collection 24 in. Brushed Nickel Medium Modern 3CCT Integrated LED Linear Vanity Light

By Progress Lighting 

Collection Name:  Phase 3 LED

Catalog ID: P300411-009-CS

By Progress Lighting
$217.80 USD
Collection Name:  Phase 3 LED
Catalog ID:  P300411-009-CS
The Phase 3 Collection LED Medium Linear Vanity Light has a sleek, minimalistic design that complements any decor. The thin, wall-mounted tubular design is attached to an oval backplate finished in soft brushed nickel and casts soft light through an acrylic diffuser. It features color selectable technology, with a choice of 3000K, 4000K or 5000K CCT to deliver an even layer of energy-efficient light to the bath. The vanity light's versatile design is ideal for any bathroom in contemporary or modern commercial or residential settings. Progress Lighting products are designed for exceptional quality, reliability, and functionality. .
  • Sleek LED Linear Vanity Light adds a modern flair to contemporary residential or commercial spaces
  • Provides balanced, soft color selectable illumination to bathroom vanity areas
  • Modern wall-mounted tubular design complements the oval backplate coated in a subtle brushed nickel finish
  • This versatile fixture can be mounted horizontally or vertically for a variety of use.
  • Color selectable technology from an integrated 18W LED source offers a choice of 3000K, 4000K or 5000K at a flip of a switch to perfectly illuminate surroundings with multi-directional, energy-efficient light with a long 50,000 hour rated life
  • Dims down beautifully using ELV or TRIAC dimming systems (not included)
  • Measures 24 in. width by 5.78 in. height, extends 3 in.
  • Certifications: cCSAus damp location rated for areas where moisture may be present, California Title 24, JA8 and ADA compliant
  • Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down Yes
Color Nickel
Color Generic Grey
Color Rendering Index (CRI) 90 CRI
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dimming Protocol
  • ELV/Reverse Phase
  • Triac/Forward Phase
Dimming Range Dims to 10% Brightness
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Painted
Fire Resistance No
Glass Diffused
Lamp Included Yes
Lamp Type LED
Lamp Type Basic Solid State
Lifestyle Modern
Light Distribution Ambient
Mount location Wall
Mounting Type Wall
Mounting for outlet box included Swivel Mounting Strap
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type Bathroom
Size Type Medium
Socket Base Type - Main Integrated
Socket type material LED
Starting Temperature - Minimum -30 °C
Sub Brand Progress LED
UPC 785247265510
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 24 in x 3 in x 5.78 in
Height 5.78 in
Length 24 in
Note Weight of fixture exceeds NEC limits No
Weight 1.69 lb
Width 3 in
Width Diameter Descriptor Extends

Electrical Ratings

Current Rating 0.15 A
Frequency Rating 60 Hz
Lamp Wattage 18 W
Voltage Rating 120 V

Conductor Related

Wire Length 10 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 Yes
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 N/A
Title 22 No
Title 24 Yes

Resource Links

Instruction Sheet Number 93164857

Resources and Downloads