- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- Phase 4 Collection 16 in. Brushed Nickel Small Modern Integrated 3CCT Integrated LED Linear Vanity Light
Item Added to Your Cart!
Phase 4 Collection 16 in. Brushed Nickel Small Modern Integrated 3CCT Integrated LED Linear Vanity Light
Phase 4 Collection 16 in. Brushed Nickel Small Modern Integrated 3CCT Integrated LED Linear Vanity Light
By Progress Lighting
$176.00 USD
Collection Name:
Phase 4 LED
Catalog ID:
P300403-009-CS
The Phase 4 Collection Small LED Linear Vanity Light features color selectable technology and a sleek and minimal composition. A smooth square backplate finished in soft brushed nickel anchors the fixture, supporting a slim rectangular acrylic shade that creates a soft, uniform and energy-efficient light at 3000K, 4000K or 5000K. This versatile luminaire can be mounted as a wall sconce or as a vanity light above sinks and vanities, lending its surroundings a tailored touch. The bath light's versatile design is ideal for any bathroom in contemporary or modern commercial or residential settings. Progress Lighting products are designed for exceptional quality, reliability, and functionality.
- Minimalistic rectilinear design adds a contemporary edge to modern residential and commercial spaces
- Delivers soft, uniform and energy-efficient 3CCT LED light to bathroom vanity settings
- A smooth square backplate finished in subtle brushed nickel anchors the fixture, supporting a slim rectangular acrylic shade
- This versatile fixture can be mounted horizontally or vertically for a variety of use.
- Color selectable technology from an integrated 11W LED source offers a choice of 3000K, 4000K or 5000K at a flip of a switch to perfectly illuminate surroundings with multi-directional, energy-efficient light with a long 50,000 hour rated life
- Dims down beautifully using ELV or TRIAC dimming systems (not included)
- Measures 16 in. width by 4.84 in. height, extends 2 in.
- Certifications: Energy Star rated for optimal energy efficiency. cCSAus damp location rated for areas where moisture may be present, California Title 24, JA8 and ADA compliant
- Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Product Details
General
Can be mounted up or down | No |
Color | Nickel |
Color Generic | Grey |
Color Rendering Index (CRI) | 90 CRI |
Construction Material - Main | Aluminum |
Convertible fixture includes both mounts | No |
Dimming Protocol |
|
Dimming Range | Dims to 10% Brightness |
Dusk to Dawn | No |
Finish Name | Brushed Nickel |
Finish Type | Painted |
Fire Resistance | No |
Glass | Diffused |
Lamp Included | Yes |
Lamp Type | LED |
Lamp Type Basic | Solid State |
Lifestyle | Modern |
Light Distribution | Ambient |
Mount location | Wall |
Mounting Type | Wall |
Mounting for outlet box included | Backplate |
New Products | Yes |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature | 30 °C |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type | Bathroom |
Size Type | Small |
Socket Base Type - Main | Integrated |
Socket type material | LED |
Starting Temperature - Minimum | -30 °C |
Sub Brand | Progress LED |
UPC | 785247266548 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Dimensions | 16 in x 2.09 in x 4.84 in |
Height | 4.84 in |
Length | 16 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 1.2 lb |
Width | 2.09 in |
Width Diameter Descriptor | Extends |
Electrical Ratings
Current Rating | 0.1 A |
Frequency Rating | 60 Hz |
Lamp Wattage | 11 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 10 in |
Certifications and Compliance
Americans with Disabilities Act | Yes |
Certified Listed | cCSAus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | Yes |
Energy Efficient | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | Yes |
Other Heavy Metal Content Indicator | No |
TM-21 | 50000 |
Title 20 | N/A |
Title 22 | No |
Title 24 | Yes |
Resource Links
Instruction Sheet Number | 93164861 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Please wait, preparing to download your file.