- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Recessed Downlights
- 6" Recessed New Construction Housing Air-Tight IC Housing
Item Added to Your Cart!
6" Recessed New Construction Housing Air-Tight IC Housing
6" Recessed New Construction Housing Air-Tight IC Housing
By Progress Lighting
$20.90 USD
Collection Name:
6" Recessed Housing
Catalog ID:
P806N-N-MD-ICAT
This 6 in. Recessed Housing with Quick Link Connector has several great installation features plus an Air-Tight rating. It is ideal for IC and non-IC new construction applications. Its gasketed Air-Tight housing restricts airflow from conditioned spaces into unconditioned attic space, preventing unnecessary HVAC costs and improving the overall home energy efficiency. The housing and frame are constructed from die-formed corrosion resistant galvanized steel. The lamp housing compartment can be adjusted to fit ceiling thicknesses from ½ in. to 1 ¼ in. It features a universal J-box with snap-out sides. Wiring is made easy with the included wiring quick-connects that allow simple installation of 12-20 AWG wire without using separate wire nuts - simply strip supply wires and push in. The housing has pre-installed nails on the adjustable hanger bars which are easily installed in regular lumber, engineered lumber, and laminated beams. Hanger bars include t-bar mounting clamps for use in suspended t-grid ceilings. The bar hangers have a maximum span of 24 in. and are scored in two locations for fast, clean breaking, allowing housing installation in very narrow joist spacings. It is UL and CUL listed for damp locations and is thermally protected against improper use of lamps.
- The housing and frame are constructed from die-formed corrosion resistant galvanized steel
- Its gasketed air-tight lamp housing prevents conditioned air from escaping into the attic space, reducing unnecessary HVAC energy usage, and the lamp housing compartment can be adjusted to fit ceiling thicknesses from ½ in. to 1 ¼ in.
- Wiring is made easy with the included wiring quick-connects that allow simple installation of 12-20 AWG wire without using separate wire nuts - simply strip supply wires and push in
- Bar hangers have a maximum span of 24 in. and are scored in two locations for fast, clean breaking, allowing housing installation in very narrow joist spacings, and Includes pre-installed framing nails on the bar hangers, making installation quick and efficient and the hanger bars include t-bar mounting clamps for use in suspended t-grid ceilings
- Features a universal J-box with snap-out sides
- Measures 6.61 in. L x 9.4 in. W x 7.375 in. H
- Uses 1 BR40 light source (sold separately) 90-watt maximum
- The housing is compatible with a variety of trims and finishes
- cULus damp location rating makes this trim ideal for use in a variety of room settings where water may be present
- Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Product Details
General
Aperture | 6.34 in |
Can be mounted up or down | No |
Color | Unfinished |
Color Generic | Unfinished |
Construction Material - Main | Steel |
Construction Material -Secondary | Steel |
Construction Material -Secondary part | Construction |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Unfinished |
Finish Type | Unfinished |
Fire Resistance | No |
Lamp Included | No |
Lamp Shape | BR40 |
Lamp Type | BR-40 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Down |
Mount location | ceiling joists, or in suspended ceilings |
Mounting Type | Recessed |
Mounting for outlet box included | N/A |
New Products | Yes |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | Socket |
Socket type material | Porcelain |
UPC | 785247229123 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 6.61 in x 9.4 in x 7.375 in |
Height | 7.375 in |
Length | 6.61 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 2.41 lb |
Width | 9.4 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Lamp Wattage | 90 W |
Voltage Rating | 120 VAC |
Certifications and Compliance
Certified Listed | cULus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | Yes |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 6 |
Resource Links
Instruction Sheet Number | 93158470 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.