- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Recessed Downlights
- 6" Recessed Remodel Air-Tight IC Housing
Item Added to Your Cart!
6" Recessed Remodel Air-Tight IC Housing
6" Recessed Remodel Air-Tight IC Housing
By Progress Lighting
$22.55 USD
Collection Name:
6" Recessed Housing
Catalog ID:
P806N-R-MD-ICAT
This 6 in. Recessed Housing is specially designed to be installed from below the ceiling in home remodel applications, ideal for those with limited or no access to above the ceiling. It is ideal for IC and non-IC new construction applications. Its gasketed Air-Tight housing restricts airflow from conditioned spaces into unconditioned attic space, preventing unnecessary HVAC costs and improving the overall home energy efficiency. The housing is constructed from die-formed corrosion resistant galvanized steel. An integral flange and locking springs create a snug fit against the ceiling, permitting quick mounting in 1/2 in. to 1-1/2 in. thick ceilings. It features a universal J-box with snap-out sides. Wiring is made easy with the included wiring quick-connects that allow simple installation of 12-20 AWG wire without using separate wire nuts - simply strip supply wires and push in. It is UL and CUL listed for damp locations and is thermally protected against improper use of lamps.
- The housing and frame are constructed from die-formed corrosion resistant galvanized steel
- An integral flange and locking springs create a snug fit against the ceiling, permitting quick mounting in 1/2 in. to 1-1/2 in. thick ceilings
- Wiring is made easy with the included wiring quick-connects that allow simple installation of 12-20 AWG wire without using separate wire nuts - simply strip supply wires and push in
- Housing is thermally protected against improper use of lamps
- Features a universal J-box with snap-out sides
- Measure 7.2 in. L x 12.9 in. W x 7.4 in. H
- Uses 1 BR40 light source (sold separately) 90-watt maximum
- This housing is perfect for those with limited or no access to above the ceiling
- It is cULus damp location listed and can be used in areas where water is present
- Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Product Details
General
Aperture | 6.34 in |
Can be mounted up or down | No |
Color | Unfinished |
Color Generic | Unfinished |
Construction Material - Main | Steel |
Construction Material -Secondary | Steel |
Construction Material -Secondary part | Construction |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Unfinished |
Finish Type | Unfinished |
Fire Resistance | No |
Lamp Included | No |
Lamp Shape | BR40 |
Lamp Type | BR-40 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Down |
Mount location | ceiling joists, or in suspended ceilings |
Mounting Type | Recessed |
Mounting for outlet box included | N/A |
New Products | Yes |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | Socket |
Socket type material | Porcelain |
UPC | 785247229130 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 7.2 in x 12.9 in x 7.4 in |
Height | 7.4 in |
Length | 7.2 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 1.83 lb |
Width | 12.9 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Lamp Wattage | 90 W |
Voltage Rating | 120 VAC |
Certifications and Compliance
Certified Listed | cULus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | Yes |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Resource Links
Instruction Sheet Number | 93158472 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.