text.skipToContent text.skipToNavigation

Adley Collection Three-Light Satin Brass Etched White Glass New Traditional Semi-Flush Convertible Light

By Progress Lighting 

Collection Name:  Adley

Catalog ID: P400349-012

By Progress Lighting
$220.00 USD
Collection Name:  Adley
Catalog ID:  P400349-012
Fundamentally modern but with a traditional twist, the Adley semi-flush convertible chandelier combines etched white glass shades with a curved arms and simple, straight bars finished in satin brass. This light is an elegant choice for illuminating kitchens and breakfast nooks in transitional settings and contemporary settings. The fixture has 48 in. of chain to customize it for a variety of ceiling heights and can be used on a sloped ceiling.
  • The Adley Collection convertible chandelier is a simple, elegant fixture that is perfect over a breakfast nook or kitchen island
  • The light's form is fundamentally modern but with a traditional twist, making it ideal for transitional and contemporary interiors
  • The convertible chandelier is coated in a sophisticated satin brass finish
  • The clean design combines etched white glass shades with a curved arms and simple, straight bars
  • This product can be mounted to the ceiling as a semi-flush and includes 48 in. of chain for hanging as a pendant.
  • Uses (3) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 18.12-in. diameter by 16.12-in. height
  • Includes 48 in. of chain for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Brass
Color Generic Brass
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Dusk to Dawn No
Finish Name Satin Brass
Finish Type Plated
Fire Resistance No
Fixture Type Chandelier
Glass Etched White
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Basic Incandescent
Lifestyle
  • Transitional
  • Contemporary
Light Distribution Ambient
Mount location ceiling chain
Mounting Type Ceiling Chain Hung
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector Yes
Room Type
  • Breakfast Nook
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type Porcelain
Socket type material Medium
UPC 785247254217
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 18.12 in x 18.12 in x 16.12 in
Height 16.12 in
Length 18.12 in
Length - Installed 68 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 4.51 lb
Width 18.12 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No

Resource Links

Instruction Sheet Number 93165564

Resources and Downloads