text.skipToContent text.skipToNavigation

Astra Collection Six-Light 22" Satin Brass Modern Chandelier

By Progress Lighting 

Collection Name:  Astra

Catalog ID: P400108-012

By Progress Lighting
$353.21 USD
Collection Name:  Astra
Catalog ID:  P400108-012
The Astra chandelier features a space-age-inspired design perfect for modern and mid-century décor. Six spoked arms radiate out from a cylindrical down rod suspended from a center round canopy, bringing a dynamic flair to the fixture's design. A lovely satin brass finish adds a touch of soft glamour. Decorative bulbs (sold separately) adorn the ends of each perpendicular arm. This versatile chandelier is ideal for bringing illumination to dining rooms, kitchens and bedrooms. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.
  • This versatile chandelier is ideal for bringing illumination to dining rooms, kitchens and bedrooms.
  • The fixture's space-age-inspired design brings a contemporary look that is perfect for modern and mid-century décor.
  • A satin brass finish adds a touch of soft glamour to the chandelier's frame
  • Six spoked arms radiate out from a cylindrical down rod suspended from a center round canopy, bringing a dynamic flair to the fixture's design
  • Measures 22.625-in. D x 10.5-in. H (note: dimensions are without light bulbs)
  • This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.
  • Uses (6) 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Perfect showcase for clear decorative or vintage-style bulbs to enhance the look of the spoked arms
  • Includes one 6", four 12" stems and 6 Links of chain for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Chain Qty 1 EA
Chain gauge 9 Gauge
Color Brass
Color Generic Gold
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Satin Brass
Finish Type Plated
Fire Resistance No
Fixture Type Chandelier
Lamp Shape A19
Lamp Type A19
Lamp Type Basic Incandescent
Lifestyle
  • Modern
  • Contemporary
  • Modern Farmhouse
Light Distribution Ambient
Mount location Ceiling Stem Hung with 6 links of chain
Mounting Type Ceiling Chain Or Stem
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 6
Number of Lamps Total 6
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Kitchen
  • Bedroom
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
UPC 785247265145
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 22.565 in x 22.565 in x 10.5 in
Height 10.5 in
Length 22.565 in
Length - Installed 72 in
Overall Length with Overall Ht. W/Chain Or Stem
Width 22.565 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 N/A

Resource Links

Instruction Sheet Number 93088630

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos