text.skipToContent text.skipToNavigation

Galloway Collection Four-Light 30" Matte Black Modern Farmhouse Foyer Light with Distressed White Accents for

By Progress Lighting 

Collection Name:  Galloway

Catalog ID: P500378-31M

By Progress Lighting
$429.00 USD
Collection Name:  Galloway
Catalog ID:  P500378-31M
Clean, modern lines combine with rustic elements in the Galloway Collection. A lightly distressed white finish highlights an open, angular frame suspended from a triangular loop detail attached to an adjustable chain and simple round canopy, all finished in crisp matte black. Matte black columns hold candelabra lights that glow brightly within the stately form to illuminate spaces in a casually elegant style. The larger scale and airy design of this foyer light makes it the perfect accompaniment for great rooms, bedrooms and dining rooms.
  • The larger scale and airy design of this foyer light makes it the perfect accompaniment for great rooms, bedrooms and dining rooms
  • Clean, contemporary lines pair with rustic elements to create the perfect light for modern farmhouse, modern mountain, and coastal interiors
  • A crisp matte black finish beautifully complements the lightly distressed white accents of the fixture's frame
  • Matte black candleholders hold lights that glow brightly within the stately form to illuminate spaces in a casually elegant style
  • Angular arms extend outwards from a triangular loop detail, bringing a contemporary flair to the design
  • Measures 24 in. D x 30.87 in. H
  • Uses (4) 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Dimmable when used in conjunction with dimmable bulbs
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Chain Qty 1 EA
Chain gauge 9 Gauge
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fire Resistance No
Fixture Type Chandelier
Lamp Shape B10
Lamp Type B10
Lamp Type Basic Incandescent
Lifestyle
  • Modern Farmhouse
  • Modern Mountain
  • Coastal
Light Distribution Ambient
Mount location Ceiling Chain
Mounting Type Ceiling Chain Or Stem
Mounting for outlet box included 1/8 IP Mounting Plate
New Products Yes
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector Yes
Room Type
  • Hall & Foyer
  • Great Room
  • Dining Room
Socket Base Type - Main E12
Socket Type Socket
Socket type material Phenolic
UPC 785247265046
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 24 in x 24 in x 30.87 in
Height 30.87 in
Length 24 in
Length - Installed 106.5 in
Overall Length with Overall Ht. W/Chain
Width 24 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 N/A

Resource Links

Instruction Sheet Number 93060697

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos