text.skipToContent text.skipToNavigation

Galloway Collection One-Light 18" Brushed Nickel Modern Farmhouse Wall Bracket with Grey Washed Oak Accents

By Progress Lighting 

Collection Name:  Galloway

Catalog ID: P710109-009

By Progress Lighting
$143.00 USD
Collection Name:  Galloway
Catalog ID:  P710109-009
Clean, modern lines combine with rustic elements in the Galloway Collection. A lightly distressed grey washed oak panel highlights a rectangular backplate finished in subtle brushed nickel. A brushed nickel column holds a candelabra light that glows brightly to illuminate spaces in a casually elegant style. The larger scale and elegant look of the backplate's faux wood-finished panel makes this wall bracket the perfect accompaniment for great rooms, bedrooms and dining rooms.
  • The larger scale and elegant look of the backplate's faux wood-finished panel makes this wall bracket the perfect accompaniment for great rooms, bedrooms and dining rooms.
  • Clean, contemporary lines pair with rustic elements to create the perfect light for modern farmhouse, modern mountain, and coastal interiors
  • Subtle brushed nickel beautifully complements the lightly distressed, grey washed oak accents of the fixture's frame
  • A single brushed nickel candle base holds a light source that glows brightly to illuminate spaces in a casually elegant style
  • A distressed grey washed oak panel on top of the rectangular metal backplate gives a rustic look to the light's sleek form
  • Measures 5.5 in. L x 4.5 in. W x 18.12 in. H
  • Uses (1) 60-Watt maximum medium base bulb, or LED equivalent, that is sold separately. Dimmable when used in conjunction with a dimmable bulb
  • Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms or laundry rooms where water may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fire Resistance No
Fixture Type Wall Sconce
Lamp Shape B10
Lamp Type B10
Lamp Type Basic Incandescent
Lifestyle
  • Modern Farmhouse
  • Modern Mountain
  • Coastal
Light Distribution Ambient
Mount location Wall
Mounting Type Wall Vertical
Mounting for outlet box included Backplate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Great Room
  • Bedroom
  • Dining Room
Socket Base Type - Main E12
Socket Type Socket
Socket type material Phenolic
UPC 785247265077
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 5.5 in x 4.5 in x 18.12 in
Height 18.12 in
Height to Center 9.06 in
Length 5.5 in
Width 4.5 in
Width Diameter Descriptor Extends

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 N/A

Resource Links

Instruction Sheet Number 93160696

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos