text.skipToContent text.skipToNavigation

Galloway Collection Six-Light 28.25" Brushed Nickel Modern Farmhouse Chandelier with Grey Washed Oak Accents

By Progress Lighting 

Collection Name:  Galloway

Catalog ID: P400302-009

By Progress Lighting
$473.00 USD
Collection Name:  Galloway
Catalog ID:  P400302-009
Clean, modern lines combine with rustic elements in the Galloway Collection. A lightly distressed grey washed oak finish highlights the circular frame suspended from three, brushed nickel down rods attached to a smaller ring coated in grey washed oak. The design is topped off by a triangular loop detail, an adjustable chain and round canopy, all finished in subtle brushed nickel. Brushed nickel candleholders clasp lights that glow brightly within the stately form to illuminate spaces in a casually elegant style. The chandelier makes a lovely focal point in great rooms, dining rooms and bedrooms.
  • The open, airy design of this chandelier creates a lovely focal point in great rooms, dining rooms and bedrooms
  • Clean, contemporary lines pair with rustic elements to create the perfect light for modern farmhouse, modern mountain, and coastal interiors
  • Subtle brushed nickel beautifully complements the lightly distressed, grey washed oak accents of the fixture's frame
  • Brushed nickel candleholders hold lights that glow brightly within the stately form to illuminate spaces in a casually elegant style
  • The circular frame is suspended from three down rods attached to a smaller ring, and is topped off by a triangular loop detail, an adjustable chain and round canopy
  • Measures 30 in. D x 28.25 H
  • Uses (6) 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Dimmable when used in conjunction with dimmable bulbs
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Chain Qty 1 EA
Chain gauge 9 Gauge
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fire Resistance No
Fixture Type Chandelier
Lamp Shape B10
Lamp Type B10
Lamp Type Basic Incandescent
Lifestyle
  • Modern Farmhouse
  • Modern Mountain
  • Coastal
Light Distribution Ambient
Mount location Ceiling Chain
Mounting Type Ceiling Chain Or Stem
Mounting for outlet box included 1/8 IP Mounting Plate
New Products Yes
Number of Lamps 6
Number of Lamps Total 6
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector Yes
Room Type
  • Great Room
  • Bedroom
  • Dining Room
Socket Base Type - Main E12
Socket Type Socket
Socket type material Phenolic
UPC 785247264988
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 30 in x 30 in x 28.25 in
Height 28.25 in
Length 30 in
Length - Installed 103 in
Overall Length with Overall Ht. W/Chain
Width 30 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 N/A

Resource Links

Instruction Sheet Number 93160869

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos