text.skipToContent text.skipToNavigation

Gillen 56" 4-Blade LED Indoor/Outdoor Vintage Brass Vintage Electric Ceiling Fan with Light Kit and Clear Glass Shade

By Progress Lighting 

Collection Name:  Gillen

Catalog ID: P250075-163-WB

By Progress Lighting
$572.00 USD
Collection Name:  Gillen
Catalog ID:  P250075-163-WB
Retro styling brings a nostalgic look to the Gillen 56-in Ceiling Fan. A small motor housing finished in vintage brass allows its vintage design to take center stage, showcasing an aged metal patina finish and clear glass globe shade. A DC motor controlled by a 6-speed full-function remote with full range dimming compatibility circulates the air as desired. Add charm and warmth with 1 – 7 watt, vintage-style LED bulbs (included).
  • 4 fan blades finished in chestnut add to the fan's nostalgic charm
  • The mellow vintage brass finish on the fan's body showcases an aged metal patina
  • Includes (1) 7-watt medium base LED bulb
  • Measures 56 in. L x 56 in. W x 21.65 in. H
  • A DC motor controlled by a 6-speed full-function remote with full range dimming compatibility circulates the air as desired.
  • Flexible mounting options for standard or sloped ceilings
  • The light is dimmable
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
  • Certifications: cULus Dry Location Listed, Title 20 rated
  • Our limited lifetime warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Battery Capacity 0.055 Ah
Battery Type A23 12V Alkaline
Can be mounted up or down No
Color Brass
Color Generic Brass
Color Rendering Index (CRI) 80 CRI
Color Temperature 2700 K
Compatibility Sloped Ceiling Kit
Construction Material - Main Steel
Dimming Protocol Triac/Forward Phase
Dimming Range Dims to 10% Brightness
Fan - Blade Pitch 14 °
Fan - Blade finish Chestnut
Fan blades finish descriptor Non Reversible
Fan motor speed 6 Speed, Remote Control Reverse
Finish Name Vintage Brass
Finish Type Plated
Fixture Type Standard
Glass Clear
Lamp Included Yes
Lamp Shape ST19
Lamp Type ST19
Lamp Type Basic Solid State
Lifestyle Vintage Electric
Mount location ceiling downrod
Mounting Type
  • Flat Ceiling
  • Sloped Ceiling
Mounting for outlet box included Hdwr. Included
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Living Room
  • Bedroom
Size Type Large
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Switch Type Push button
Type Basic
UPC 785247264865
Warranty Length Limited Lifetime Warranty

Dimensions

Dimensions 56 in x 56 in x 21.65 in
Fan - Recommended room size 400 ft²
Height 21.65 in
Length 56 in
Note Weight of fixture exceeds NEC limits No
Weight 16.75 lb
Width 56 in
Width Diameter Descriptor dia.

Electrical Ratings

Current Rating 0.65 A
Frequency Rating 60 Hz
Lamp Wattage 7 W
Voltage Rating 120 V

Conductor Related

Wire Length 80 in

Certifications and Compliance

Certified Listed UL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 198 CFM/WATT
EPACTenergy consumption watts 22 W
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason Canada; Mexico
TM-21 15000
Title 20 Yes
Title 24 No

Logistics

Carton Quantity 1

Resource Links

Instruction Sheet Number 93157893

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

HOW TO SELECT THE PERFECT FAN IN 5 STEPS