text.skipToContent text.skipToNavigation

Kasota Collection 56" Three-Blade Tan Linen/Oil Rubbed Bronze Indoor/Outdoor LED DC Motor Modern Ceiling Fan

By Progress Lighting 

Collection Name:  Kasota

Catalog ID: P250072-108-30

By Progress Lighting
$611.10 USD
Collection Name:  Kasota
Catalog ID:  P250072-108-30
Incorporate a new household staple with a 56" ceiling fan from the Kasota Collection. Three ABS blades coated in a tan linen finish supported with a blade arm that extends the entire length of the blade rotate around an oil rubbed bronze center for a modern design. Includes an integrated LED module covered by a stylish shatterproof frosted shade. Dimmable.
  • Ideal for a living room, covered porch, or other favorite outdoor living space
  • Perfect for modern style setting
  • 3 ABS blades coated in a tan linen finish with oil rubbed bronze accents
  • Integrated LED module (18w) covered by a frosted shade, 1400 lumens, 90 CRI, 3000K, dimmable
  • 6-speed handheld remote with batteries included and wall bracket for storage
  • Energy-efficient quiet DC motor
  • Measures 56-inch diameter by 15-inch height
  • Includes one 6-inch down rod. Additional length downrods are available to adjust for a variety of ceiling heights
  • Certifications: UL Damp Location Listed for use indoors or outdoor, but sheltered environments such as a covered patio. Title 20, Title 24
  • Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

More Options

Where to Buy

Product Details

General

Battery Capacity 3 Ah
Battery Type AA 1.5V Alkaline
Can be mounted up or down No
Category General Fans
Color Bronze
Color Generic Brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Compatibility Downrod
Construction Material - Main Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range Dims to 10% Brightness
Fan - Blade Pitch 12 °
Fan - Blade finish Tan Linen
Fan blades finish descriptor Non Reversible
Fan motor speed 6 Speed, Remote Reverse
Finish Name Oil Rubbed Bronze
Finish Type Painted
Fixture Type Ceiling Fan
Glass Frosted
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle Modern
Light Distribution Down
Mounting Type
  • Ceiling Flat
  • Ceiling Sloped
Mounting for outlet box included Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 40 °C
Power Source Hardwired
Power Source Required? No
Quick Install canopy No
Quick Link connector No
Remote included 6 Speed Remote Control
Room Type
  • Outdoor
  • Porch
  • Living Room
Size Type Large
Socket Base Type - Main Module
Starting Temperature - Minimum -10 °C
Switch Type Push button
UPC 785247260997
Warranty Length Limited Lifetime Warranty

Dimensions

Dimensions 56 in x 56 in x 15 in
Fan - Recommended room size 400 ft²
Height 15 in
Length 56 in
Note Weight of fixture exceeds NEC limits No
Weight 18.41 lb
Width 56 in
Width Diameter Descriptor dia.

Electrical Ratings

Current Rating 0.75 A
Frequency Rating 60 Hz
Lamp Wattage 18 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 80 in

Certifications and Compliance

Certified Listed UL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 188 CFM/WATT
EPACTenergy consumption watts 19 W
Energy Efficient No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 Yes
Other Heavy Metal Content Indicator No
Restricted Country and Reason Canada; Mexico
TM-21 50000
Title 20 Yes
Title 24 Yes

Logistics

Carton Quantity 1

Resource Links

Instruction Sheet Number 93153462

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

HOW TO SELECT THE PERFECT FAN IN 5 STEPS