text.skipToContent text.skipToNavigation

LED Indoor/Outdoor Satin White Integrated LED Wall or Step Light

By Progress Lighting 

Collection Name:  LED Step Lights

Catalog ID: P660004-028-30

By Progress Lighting
$103.40 USD
Collection Name:  LED Step Lights
Catalog ID:  P660004-028-30
The LED Step/Wall Light finished in satin white will seamlessly blend into many interior and exterior architectural styles, whether residential or commercial. A horizontal and a vertical exterior face plate are provided to accommodate either a horizontally or vertically oriented installation. The step light features an integrated 120V AC light engine, eliminating the need for an additional LED driver. The light engine is enclosed in a gasketed lens, allowing it to meet the rigorous demands of wet location use. Its dimmable LED light source offers optimized, energy-efficient light output, 3000K, 90CRI. The louvered face plates direct the light downwards to minimize glare and clearly illuminate stairs, walls, and walkways and resulting in performance, cost and safety benefits. It is cCSAus wet location rated for use in areas with direct water contact.
  • Durable die-cast aluminum construction
  • Clearly illuminates walls or stairs in various settings, including landscape lighting, walkways, patios, porches or as security lighting, resulting in performance, cost and safety benefits
  • Light features an integrated 120V AC light engine, eliminating the need for an additional LED driver
  • The light engine is enclosed in a gasketed lens, allowing it to meet the rigorous demands of wet location use
  • Its dimmable LED light source offers optimized, energy-efficient light output, 3000K, 90CRI
  • Measures 3.125 in. L x 1.875 in. W x 4.875 in. H
  • Includes an integrated LED light source, 4.5 watt
  • Coated in a soft satin white finish
  • The louvred face plates offer modern styling with added performance, directing the light downwards to minimize glare
  • Light is cCSAus wet location rated for use in areas with direct water contact
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color White
Color Generic White
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Construction Material -Secondary Aluminum
Construction Material -Secondary part Construction
Convertible fixture includes both mounts No
Dimming Protocol ELV/Reverse Phase
Dimming Range Dims to 10% Brightness
Dusk to Dawn No
Finish Name Satin White
Finish Type Powder Coat
Fire Resistance No
Lamp Included No
Lamp Type LED
Lamp Type Basic Solid State
Lifestyle
  • Transitional
  • Modern
  • Contemporary
  • Utilitarian
Light Distribution Ambient
Mount location Wall
Mounting Type Wall (Recessed)
Mounting for outlet box included Housing
New Products Yes
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Landscape
  • Patio
  • Porch
  • Security
  • Outdoor
Socket Base Type - Main Integrated
Sub Brand Progress LED
UPC 785247233014
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 4.875 in x 1.5 in x 3.125 in
Height 3.125 in
Length 4.875 in
Note Weight of fixture exceeds NEC limits No
Weight 0.61 lb
Width 1.5 in
Width Diameter Descriptor Depth

Electrical Ratings

Current Rating 0.039 A
Frequency Rating 60 Hz
Lamp Wattage 4.5 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 Yes
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 N/A
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 20

Resource Links

Instruction Sheet Number 93159456

Resources and Downloads