text.skipToContent text.skipToNavigation

Singleton Collection One-Light 14" Matte Black Farmhouse Medium Pendant Light with Clear Glass Shade

By Progress Lighting 

Collection Name:  Singleton

Catalog ID: P500381-31M

By Progress Lighting
$181.50 USD
Collection Name:  Singleton
Catalog ID:  P500381-31M
The Singleton Collection 1-light medium pendant pays homage to industrial styling with an oversized warehouse shade fabricated from clear glass. A round backplate and vintage-inspired metal fittings finished in classic matte black create a timeless design. The warehouse-style glass shade is the perfect showcase for clear decorative light bulbs (not included) to enhance the fixture's charming style. This beautiful pendant delivers optimal task lighting for breakfast nooks, kitchens, and bars.
  • Add a touch of vintage elegance to bathrooms, bedrooms, hallways and foyers with the Singleton pendant light
  • The light's vintage style is perfect for farmhouse, industrial, and urban industrial settings
  • The fixture is coated in a classic matte black finish, enhancing the light’s vintage design
  • An oversized warehouse shade fabricated from clear glass, a round backplate and vintage-inspired metal fittings combine to create a timeless design
  • The warehouse-style glass shade is the perfect showcase for clear decorative light bulbs (not included) to enhance the fixture's charming style
  • Measures 14 in. D x 8.5 in. H
  • Uses (1) 60-Watt maximum medium base bulb, or LED equivalent, that is sold separately. Dimmable when used in conjunction with a dimmable bulb
  • Includes one 6", four 12" stems and 6 Links of chain for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fire Resistance No
Fixture Type Pendant
Glass Clear
Lamp Shape A19
Lamp Type A19
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Industrial
  • Urban Industrial
Light Distribution Ambient
Mount location Ceiling Stem Hung with Swivel
Mounting Type Ceiling Stem Hung with Swivel
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Breakfast Nook
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
UPC 785247265381
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 14 in x 14 in x 8.5 in
Height 8.5 in
Length 14 in
Length - Installed 65 in
Overall Length with Overall Ht. W/Stem
Width 14 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 N/A

Resource Links

Instruction Sheet Number 93160040

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos