- Careers
-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- LED
- Chandeliers
- Pendants
- Bath & Vanity
- Ceiling Mount
- Ceiling Fans
- Sconces & Wall Brackets
- Recessed Downlights
- Strips, Wraps and Clouds
- Step Lights
- Undercabinet
- Track Lighting Systems
- Accessories
- Lighted Mirrors
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Careers
-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- LED
- Chandeliers
- Pendants
- Bath & Vanity
- Ceiling Mount
- Ceiling Fans
- Sconces & Wall Brackets
- Recessed Downlights
- Strips, Wraps and Clouds
- Step Lights
- Undercabinet
- Track Lighting Systems
- Accessories
- Lighted Mirrors
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Pendants
- Pendants Lights
- Singleton Collection One-Light 14" Vintage Brass Farmhouse Medium Pendant Light with Clear Glass Shade
Item Added to Your Cart!
Singleton Collection One-Light 14" Vintage Brass Farmhouse Medium Pendant Light with Clear Glass Shade
Singleton Collection One-Light 14" Vintage Brass Farmhouse Medium Pendant Light with Clear Glass Shade
By Progress Lighting
$181.50 USD
Collection Name:
Singleton
Catalog ID:
P500381-163
The Singleton Collection 1-light medium pendant pays homage to industrial styling with an oversized warehouse shade fabricated from clear glass. A round backplate and vintage-inspired metal fittings finished in soft vintage brass create a timeless design. The warehouse-style glass shade is the perfect showcase for clear decorative light bulbs (not included) to enhance the fixture's charming style. This beautiful pendant delivers optimal task lighting for breakfast nooks, kitchens, and bars.
- Add a touch of vintage elegance to bathrooms, bedrooms, hallways and foyers with the Singleton pendant light
- The light's vintage style is perfect for farmhouse, industrial, and urban industrial settings
- The fixture is coated in a soft vintage brass finish, enhancing the light’s vintage design
- An oversized warehouse shade fabricated from clear glass, a round backplate and vintage-inspired metal fittings combine to create a timeless design
- The warehouse-style glass shade is the perfect showcase for clear decorative light bulbs (not included) to enhance the fixture's charming style
- Measures 14 in. D x 8.5 in. H
- Uses (1) 60-Watt maximum medium base bulb, or LED equivalent, that is sold separately. Dimmable when used in conjunction with a dimmable bulb
- Includes one 6", four 12" stems and 6 Links of chain for a variety of mounting types and sloped ceiling
- Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
- Includes installation instructions and mounting hardware for a quick, easy installation
Product Details
General
Color | Brass |
Color Generic | Brass |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Vintage Brass |
Finish Type | Plated |
Fire Resistance | No |
Fixture Type | Pendant |
Glass | Clear |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | Ceiling Stem Hung with Swivel |
Mounting Type |
|
Mounting for outlet box included | Round Mounting Plate |
New Products | Yes |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | Socket |
Socket type material | Porcelain |
UPC | 785247265374 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 14 in x 14 in x 8.5 in |
Height | 8.5 in |
Length | 14 in |
Length - Installed | 65 in |
Overall Length with | Overall Ht. W/Stem And Swivel |
Weight | 6.982499999999999 lb |
Width | 14 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Resource Links
Instruction Sheet Number | 93160040 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Finish Images
Please wait, preparing to download your file.