text.skipToContent text.skipToNavigation

Spicer Collection 54" Three-Blade Antique wood/Antique Bronze Indoor/Outdoor DC Motor Contemporary Ceiling Fan

By Progress Lighting 

Collection Name:  Spicer

Catalog ID: P250071-020

By Progress Lighting
$488.80 USD
Collection Name:  Spicer
Catalog ID:  P250071-020
Embrace a unique and stylish 54" ceiling fan from the Spicer Collection. Three curved ABS blades coated in a an antique wood finish rotate around a handsome low profile antique bronze center for a contemporary design that will find a home in a variety of indoor and outdoor living spaces. Energy-efficient DC motor provides added cost savings. Not light kit compatible.
  • Ideal for a bedroom, living room, or favorite covered outdoor spaces
  • Perfect for contemporary style settings
  • 3 curved ABS blades with an antique wood finish and antique bronze accents
  • Includes all hardware for convenient installation
  • 6-speed handheld remote with batteries included and wall bracket for storage
  • Energy-efficient quiet DC motor
  • Measures 54-inch diameter by 11-1/2-inch height
  • Includes one 6-inch down rod. Additional length downrods are available to adjust for a variety of ceiling heights
  • Certifications: UL Damp Location Listed for use indoors or outdoor, but sheltered environments such as a covered patio. Title 20
  • Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

More Options

Where to Buy

Product Details

General

Battery Capacity 3 Ah
Battery Type AA 1.5V Alkaline
Can be mounted up or down No
Category General Fans
Color Bronze
Color Generic Brown
Compatibility Downrod
Construction Material - Main Steel
Fan - Blade Pitch 28 °
Fan - Blade finish Antique Wood
Fan blades finish descriptor Non Reversible
Fan motor speed 6 Speed, Remote Reverse
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Ceiling Fan
Lamp Included No
Lifestyle Contemporary
Mounting Type
  • Ceiling Flat
  • Ceiling Sloped
Mounting for outlet box included Mounting Plate
New Products Yes
Operating Temperature 40 °C
Power Source Hardwired
Power Source Required? No
Quick Install canopy No
Quick Link connector No
Remote included 6 Speed Remote Control
Room Type
  • Bedroom
  • Living Room
Size Type Large
Starting Temperature - Minimum -10 °C
Switch Type Push button
UPC 785247261031
Warranty Length Limited Lifetime Warranty

Dimensions

Dimensions 54 in x 54 in x 11.5 in
Fan - Recommended room size 400 ft²
Height 11.5 in
Length 54 in
Note Weight of fixture exceeds NEC limits No
Weight 13.45 lb
Width 54 in
Width Diameter Descriptor dia.

Electrical Ratings

Current Rating 0.6 A
Frequency Rating 60 Hz
Voltage Rating 120 VAC

Conductor Related

Wire Length 80 in

Certifications and Compliance

Certified Listed UL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 158 CFM/WATT
EPACTenergy consumption watts 22 W
Energy Efficient No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason Canada; Mexico
Title 20 Yes
Title 24 No

Logistics

Carton Quantity 1

Resource Links

Instruction Sheet Number 93153460

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

HOW TO SELECT THE PERFECT FAN IN 5 STEPS