- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Pendants
- Canopy Kits
- Canopy Kit 15-1/2" Round for Up to 3 Pendants
Item Added to Your Cart!
Canopy Kit 15-1/2" Round for Up to 3 Pendants
By Progress Lighting
Collection Name: Accessory Canopy
Catalog ID: P8403-143
Canopy Kit 15-1/2" Round for Up to 3 Pendants
By Progress Lighting
$80.52 USD
Collection Name:
Accessory Canopy
Catalog ID:
P8403-143
Progress Lighting's canopy accessory offers a convenient way to mount groupings of pendants. This round pendant accessory allows for the hanging of 3 pendants off of one outlet box. Pendants can be hung straight or staggered. The maximum pendant width for three pendants is 9-1/2" each.
- Round pendant accessory canopy
- Allows for the hanging of 3 pendants off of one outlet box
- Graphite Finish
- Can be mounted staggered or in line.
- The maximum pendant width for three pendants is 9-1/2" each.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Accessory Type | Canopy Accessory |
Can be mounted up or down | No |
Category General | Accessories |
Color | Black |
Color Generic | Black |
Compatibility | Three Progress pendant lights with max diameter of 9 1/2 in. |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | Graphite |
Finish Type | Painted |
Fixture Type | Accessory |
Lamp Included | No |
Mount location | Ceiling |
Mounting for outlet box included | strap |
New Products | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Room Type | Kitchen |
Style | Traditional/Casual |
UPC | 785247217298 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 15.5 in x 15.5 in x 1.375 in |
Height | 1.375 in |
Length | 15.5 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 2.2 lb |
Width | 15.5 in |
Width Diameter Descriptor | dia. |
Certifications and Compliance
Americans with Disabilities Act | No |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 8 |
Pallet Quantity | 112 |
Resource Links
Instruction Sheet Number | 93061985 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Please wait, preparing to download your file.
Related Products