- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Pendants
- Canopy Kits
- Canopy Kit 40" Length for Up to 6 Pendants
Item Added to Your Cart!
Discontinued
Canopy Kit 40" Length for Up to 6 Pendants
By Progress Lighting
Collection Name: Accessory Canopy
Catalog ID: P860005-143
Discontinued
Canopy Kit 40" Length for Up to 6 Pendants
By Progress Lighting
$118.53 USD
$144.87
Collection Name:
Accessory Canopy
Catalog ID:
P860005-143
Progress Lighting's canopy accessory offers a convenient way to mount groupings of pendants. This rectangle pendant accessory allows for the hanging of six pendants off of one outlet box. Pendants can be hung straight or staggered. The maximum pendant width for six pendants is 8" each. Six-Light. Rectangle Canopy Accessory Graphite finish.
- Six-Light Linear pendant canopy.
- Allows for the hanging of six pendants off of one outlet box.
- Graphite Finish.
- Can be mounted staggered or in line.
- Maximum pendant width for six lights is 8" each.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Accessories |
Color | Black |
Color Generic | Black |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | Graphite |
Finish Type | Painted |
Fixture Type | Accessory |
Lamp Included | No |
Mount location | Ceiling |
Mounting for outlet box included | strap |
New Products | No |
Power Source | N/A |
Power Source Required? | No |
Room Type | Kitchen |
UPC | 785247218493 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Cubic Capacity | 121 cu.in |
Depth | 11 in |
Dimensions | 40 in x 11 in x 1 in |
Height | 1 in |
Length | 40 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 10.52 lb |
Width | 11 in |
Width Diameter Descriptor | W. |
Certifications and Compliance
Americans with Disabilities Act | No |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 36 |
Resource Links
Instruction Sheet Number | 93083780 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.
Related Products