text.skipToContent text.skipToNavigation

Elevate Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name:  Elevate

Catalog ID: P500151-109

Achieve a mid-century modern look with the Elevate Collection one-light mini-pendant, which boast an etched white glass shade and a frame inspired by Space Age styling in a Brushed Bronze finish. This fixture is part of our Design Series collections.

  • Sleek and unobtrusive one-light mini-pendant, like a chic stud earring, punctuates a small space and adds character when several are grouped together
  • Etched-glass white shade provides a warm glow
  • Can be used in lieu of bedside tables or hung in groups over a kitchen island or at staggered heights in an entryway
  • Its space-age styling make it ideal for Modern interiors
  • Sophisticated Brushed Bronze finish
  • Measures 3-7/8in diameter x 7in ht.
  • Uses one 75-watt max. medium base bulb including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$126.28 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Mini-pendant
Chain Qty 1
Chain gauge 9
Color Gold
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Bronze
Finish Type Painted
Fixture Type Mini-Pendant
Glass Etched White
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location ceiling
Mounting for outlet box included plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Modern
UPC 785247226184
Warranty Length 1-year Limited Warranty

Dimensions

Height 7 in
Length - Installed 73 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 2.86 lb
Width 5.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads