text.skipToContent text.skipToNavigation

Chastain Collection Three-Light Bleached Oak Basket Farmhouse Pendant Light

By Progress Lighting 

Collection Name:  Chastain

Catalog ID: P500344-185

By Progress Lighting
$399.00 USD
Collection Name:  Chastain
Catalog ID:  P500344-185
Add an eye-catching lighting design to your home décor with the Chastain Collection. The pendant's airy frame draws upon the handcrafted artistry of basket-weaving to offer a graceful silhouette. The artisanal style is enhanced by a bleached oak distressed faux wood finish accented by a brushed nickel stem.
  • Ideal for a kitchen, dining room, or bar
  • Perfect for farmhouse, global, and coastal style settings
  • Rustic bleached oak finish with beautiful brushed nickel accents
  • Bleached oak metal shade
  • Includes 63-inch chain to adjust for a variety of ceiling heights
  • Uses 3 medium base base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • Measures 25-1/4-inch by 91-1/2-inch in length (installed)
  • Certifications: cULus Dry Location Listed
  • Pairs with the Hemsworth, Bowman, and Gulliver collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9 Gauge
Color Tan
Color Generic Tan
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Bleached Oak
Finish Type Hand Painted
Fixture Type Pendant
Glass Bleached Oak
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Global
  • Coastal
Light Distribution Ambient
Mount location ceiling mounted with 6 links of chain/stem or semi-flush mount directly to canopy
Mounting Type Ceiling Mounted With 6 Links Of Chain/Stem Or Semi-Flush Mount Directly To Canopy
Mounting for outlet box included 1/8 IP Mounting Plate
New Products Yes
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Dining Room
  • Bar
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Caged
UPC 785247250820
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 20.87 in x 20.87 in x 25.25 in
Height 25.25 in
Length 20.87 in
Length - Installed 91.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 12.85 lb
Width 20.87 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason Mexico
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 4

Resource Links

Instruction Sheet Number 93139285

Resources and Downloads