text.skipToContent text.skipToNavigation

Rigsby Collection Four-Light Pendant

by Progress Lighting 

Collection Name:  Rigsby

Catalog ID: P500175-078

The use of mixed media highlights a variety of elegant details are featured in the Rigsby Collection's four-light pendant. A hint of faux marble appears in the horizontal cross bar, while Vintage Gold and Chrome accents create a dual toned finish. Decorated white gloss hardback shade lined with burnished gold foil complete the fixture.

  • The standard drum-shade pendant gets an upgrade with metal and marble ornamentation
  • Gold-lined white-gloss shades give this four-light pendant a burnished glow from within
  • The brass, chrome and Carrera-like finishes evoke makes this four-light pendant ideal for kitchen islands, breakfast areas, vestibules or a chic home office.
  • Its contemporary restraint and mixed metals make this fixture suitable for Modern and Luxe interiors
  • Sensuous Vintage Gold finish with Polished Chrome accents
  • Measures 22in diameter x 12 1/4in ht.
  • Uses four 60-watt max. medium base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$358.82 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Gold
Color Generic gold
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Vintage Gold
Finish Type Painted
Fixture Type Pendant
Glass White with Brush Gold Linen
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Luxe
  • Mid-Century Modern
  • Modern
Mount location ceiling
Mounting for outlet box included plate
New Products No
Number of Lamps 4
Number of Lamps Total 4
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Bar
  • Hall & Foyer
  • Dining Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Modern
  • Luxury
UPC 785247228102
Warranty Length 1-year Limited Warranty

Dimensions

Height 12.25 in
Length - Installed 81 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 7.61 lb
Width 22 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Catalog Page

Installation/Instruction Manual (IOM)