text.skipToContent text.skipToNavigation

Sinclaire Collection One-Light Pendant

by Progress Lighting 

Collection Name:  Sinclaire

Catalog ID: P500161-031

Sinclaire features a tapered frame and airy design complemented by a Gold Leaf and Black finish. Sinclaire one-light pendant/semi-flush is suitable in Modern and Luxe environments, the elegant details are comprised of elements that be found in popular outdoor markets showcasing vintage and antique treasures.

  • An unexpectedly chic interpretation of a classic library reading light
  • The mixture of finishes creates an energetic juxtaposition of rustic and refined
  • The semi-flush convertible pendant is ideal for a jewel-box powder room, an elegant home office or a sophisticated guest bedroom or a teen daughter’s retreat
  • The Sinclaire pendants feel at home in Modern and Luxe environments
  • The Black finish complements the shade’s Gold Leaf outlines while the clear glass rods provide a luxurious look
  • Measures 14in diameter x 14in ht.
  • Uses one, 75-watt max. medium base bulb including LED equivalent (sold separately), or for a vintage appeal use Progress Lighting timeless vintage inspired light bulbs
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$308.33 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Fixture Type Pendant
Glass Clear
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Luxe
  • Modern
  • Modern Mountain
  • Transitional
Mount location ceiling
Mounting for outlet box included plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Modern
  • Luxury
UPC 785247229024
Warranty Length 1-year Limited Warranty

Dimensions

Height 14 in
Length - Installed 88 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 7 lb
Width 14 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads