-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- Bath & Vanity
- Ceiling Fans
- Ceiling Mount
- Chandeliers, Foyer & Pendants
- LED
- Modular Fluorescent
- Recessed Downlights
- Residential Lighting Accessories & Other
- Sconces & Wall Brackets
- Track Lighting Systems
- Undercabinet
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Flood Lighting
- Bollards
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers
- Wraparounds
- Wall Mount
- Strips
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
- Design Series
- Design Series
-
Resources
Resources
COMPANY
MARKETING
OTHER
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution -
Resources
-
Resources
-
Resources
-
Resources
COMPANY
MARKETING
OTHER
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution
-
-
-
Inspiration
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
-
- Buy Online
- Buy Online
-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- Bath & Vanity
- Ceiling Fans
- Ceiling Mount
- Chandeliers, Foyer & Pendants
- LED
- Modular Fluorescent
- Recessed Downlights
- Residential Lighting Accessories & Other
- Sconces & Wall Brackets
- Track Lighting Systems
- Undercabinet
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Flood Lighting
- Bollards
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers
- Wraparounds
- Wall Mount
- Strips
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
- Design Series
- Design Series
-
Resources
Resources
COMPANY
MARKETING
OTHER
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution -
Resources
-
Resources
-
Resources
-
Resources
COMPANY
MARKETING
OTHER
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution
-
-
-
Inspiration
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
-
- Buy Online
- Buy Online
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Recessed Downlights
- 2" Housing with Clear Alzak Wall Washer Recessed Trim
2" Housing with Clear Alzak Wall Washer Recessed Trim
Collection Name: Recessed - Housing
Catalog ID: P8153-21A/27K9
Collection Name: Recessed - Housing
Catalog ID: P8153-21A/27K9
Two Inch high-end wall-wash down-light. 2,700K, 900 lumens (delivered), 95+CRI, Triac/Forward Phase/ELV/Reverse Phase dimmable. Completely accessible from below the ceiling.
- Two Inch high-end down-light. 2,700K, 900 lumens (delivered), 95+CRI.
- Triac/Forward Phase/ELV/Reverse Phase dimmable.
- Completely accessible from below the ceiling.
Product Details
General
Can be mounted up or down | No |
Category General | Recessed |
Ceiling opening - Recessed | 2.875 in |
Color | Gray |
Color Generic | grey |
Color Rendering Index (CRI) | 95 |
Color Temperature | 2700 K |
Construction Material - Main | Steel |
Dimming Protocol |
|
Finish Name | Clear Alzak |
Finish Type | painted |
Lamp Included | Yes |
Lamp Type | LED |
Lamp Type Actual | LED |
Lamp Type Basic | solid state |
Light Source | LED |
Mount location | Ceiling |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature | 35 °C |
Operating Temperature Celcius Max | 30 °C |
Operating Temperature Range Celcius | 35 ºC |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Pryouts | 1/2" |
Recessed Depth | 6.75 in |
Starting Temperature - Minimum | -30 °C |
Style | Utilitarian/Commodity |
Sub Brand | Progress LED |
UPC | 785247196241 |
Warranty Length | 5 year warranty |
Dimensions
Gross Weight with Packaging | 3.95 lb |
Height | 7 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 3.95 lb |
Width | 3.125 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Amperage Rating | 0.76 A |
Frequency Rating | 50/60 Hz |
Lamp Wattage | 21 W |
Lumens Per Watt | 42.9 Lum/Watt |
Power Factor | Greater than 0.90 |
Voltage Rating | 120 V |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | No |
Other Heavy Metal Content Indicator | No |
TM-21 | 50000 |
Title 20 | W |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.