text.skipToContent text.skipToNavigation

4" LED Recessed Remodel Non-IC Housing

By Progress Lighting 

Collection Name:  Recessed - Housing

Catalog ID: P832-LED

By Progress Lighting
$48.29 USD
Collection Name:  Recessed - Housing
Catalog ID:  P832-LED
4" LED Housing with quick link connector to use with P8080 LED trims. Remodel.
  • Universal J-box.
  • Housing adjusts from 1/2" to 1" thick ceilings.
  • Adjustable bars lock unit securely to ceiling.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Aperture 4 in
Can be mounted up or down No
Category General Recessed
Ceiling opening - Recessed 4.25 in
Color Unfinished
Color Generic Unfinished
Construction Material - Main Galvanized Steel
Dusk to Dawn No
Finish Name Unfinished
Finish Type unfinished
Fixture Type Recessed Housing
Lamp Included No
Lamp Shape LED
Lamp Type LED
Lamp Type Basic Solid State
Light Source LED
Mount location ceiling joists, or in suspended ceilings
Mounting for outlet box included No
New Products No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Pryouts 1/2"
Quick Install canopy No
Quick Link connector No
Recessed Depth 5.5 in
Style Utilitarian/Commodity
Sub Brand Progress LED
Trims IC - Recessed P8080
Type 4in Remodel Housing
UPC 785247172887
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 5.5 in x 5.5 in x 5.5 in
Gross Weight with Packaging 5 lb
Height 5.5 in
Length 5.5 in
Length - Installed 4.25 in
Note Weight of fixture exceeds NEC limits No
Overall Length with ceiling opening
Weight 5 lb
Width 5.5 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed And Feed Through Branch Wiring
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 6 EA

Resource Links

Instruction Sheet Number 93044266

Resources and Downloads