text.skipToContent text.skipToNavigation

4" Low Voltage New Construction Non-IC Housing

By Progress Lighting 

Collection Name:  Recessed - Housing

Catalog ID: P816-TG

By Progress Lighting
$135.41 USD
Collection Name:  Recessed - Housing
Catalog ID:  P816-TG
New construction or remodel work. Outlet box has 1/2" and 3/4" pryouts. UL and CUL listed for damp locations.
  • Universal J-box with snap-out sides.
  • Lamp mounts to assembly on trim for optimum performance and consistent lamp position.
  • Housing adjusts from 1/2" to 2-1/2" thick ceilings.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Aperture 4 in
Can be mounted up or down No
Category General Recessed
Ceiling opening - Recessed 4.5 in
Color Unfinished
Color Generic Unfinished
Construction Material - Main Galvanized Steel
Dusk to Dawn No
Finish Name Unfinished
Finish Type unfinished
Fixture Type Recessed Housing
Lamp Included No
Lamp Shape MR16
Lamp Type MR-16
Lamp Type Basic Halogen
Mount location ceiling joists, or in suspended ceilings
Mounting Type Ceiling
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Pryouts 1/2" & 3/4"
Quick Install canopy No
Quick Link connector No
Recessed Depth 5.5 in
Socket Type socket
Style Utilitarian/Commodity
Type 4in New Construction Housing
UPC 785247104987
Warranty Length 1-year Limited Warranty

Dimensions

Depth 5.5 in
Dimensions 7-3/8 frameW., 10 frameht.
Gross Weight with Packaging 4.9 lb
Height 10.75 in
Length 7.875 in
Length - Installed 4.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with ceiling opening
Weight 4.9 lb
Width 7.875 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 50 W
Voltage Rating 12 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 6 EA
Pallet Quantity 96

Resource Links

Instruction Sheet Number 93009328

Resources and Downloads