text.skipToContent text.skipToNavigation

4" Low Voltage Remodel Non-IC Housing

By Progress Lighting 

Collection Name:  Recessed - Housing

Catalog ID: P818-TG

By Progress Lighting
$135.41 USD
Collection Name:  Recessed - Housing
Catalog ID:  P818-TG
For use in existing ceilings. Integral flange on housing and exclusive locking bars permit quick mounting on ceilings from 1/2" to 1" thick. UL and CUL listed for damp locations.
  • Universal J-box with one removable side.
  • Housing adjusts from 1/2" to 1" thick ceilings.
  • Suitable for 2 x 6 construction.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Aperture 4 in
Can be mounted up or down No
Category General Recessed
Ceiling opening - Recessed 4.25 in
Color Unfinished
Color Generic Unfinished
Construction Material - Main Galvanized Steel
Dusk to Dawn No
Finish Name Unfinished
Finish Type unfinished
Fixture Type Recessed Housing
Lamp Included No
Lamp Shape MR16
Lamp Type MR-16
Lamp Type Basic Halogen
Mount location ceiling joists, or in suspended ceilings
Mounting Type Ceiling
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Pryouts 1/2"
Quick Install canopy No
Quick Link connector No
Recessed Depth 5.5 in
Socket Type socket
Style Utilitarian/Commodity
Type 4in Remodel Housing
UPC 785247105007
Warranty Length 1-year Limited Warranty

Dimensions

Depth 4.8125 in
Dimensions 11-3/8 W., 5-1/2 ht.
Gross Weight with Packaging 3.3 lb
Height 5.5 in
Length 11.375 in
Length - Installed 4.25 in
Note Weight of fixture exceeds NEC limits No
Overall Length with ceiling opening
Weight 3.3 lb
Width 4.8125 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 50 W
Voltage Rating 12 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 6 EA
Pallet Quantity 84

Resource Links

Instruction Sheet Number 023831

Resources and Downloads