text.skipToContent text.skipToNavigation

4" Open Shower Trim for 4" Housing (P830/P831/P832)

By Progress Lighting 

Collection Name:  Recessed - Trim

Catalog ID: P8041-WL28

By Progress Lighting
$43.12 USD
Collection Name:  Recessed - Trim
Catalog ID:  P8041-WL28
4" Lensless Shower Open Trim in a White finish with bright white powder painted integral metal flange. Damp location listed.
  • White finish.
  • Bright white powder painted integral metal flange.
  • No light leaks around trim flange.
  • Splay design optimally accomodates long neck Par20 lamps.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Aperture 4 in
Can be mounted up or down No
Category General Recessed
Color White
Color Generic White
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name White
Finish Type White
Fixture Type Recessed Trim
Housings - Recessed
  • P831-AT
  • P830-TG
  • P832-TG
  • P831-FB
Lamp Included No
Lamp Shape PAR20
Lamp Type PAR-20
Lamp Type Actual PAR-20
Lamp Type Basic Halogen
Mount location ceiling in recessed housing
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Utilitarian/Commodity
Trim Type Open
Type 4in Trim
UPC 785247804115
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 5 in x 5 in x 4 in
Gross Weight with Packaging 1.3 lb
Height 4 in
Length 5 in
Note Weight of fixture exceeds NEC limits No
Weight 1.3 lb
Width 5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 50 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 12 EA
Pallet Quantity 84

Resources and Downloads